OverviewAll product unitsProduct unitDigital IsolatorsProduct familyDigital Isolators with Integrated PowerProduct seriesEvaluation Boards WPME-CDIP

Evaluation Boards WPME-CDIP

Evaluation Boards WPME-CDIP

Characteristics

  • 4 channel digital isolator with integrated 0.65 W isolated DC/DC converter
  • Supply voltage: 3.15 to 5.5 V
  • Output of isolated DC/DC converter: 3.3 or 5 V
  • Data rate: up to 100 Mbps
  • Low propagation delay: 10 ns typical
  • Conducted and radiated EMI compliant (EN55032)

Applications

  • Communication bus isolation
  • Motor control
  • Industrial SMPS
  • Test and measurement systems
  • Microcontroller and DSP application
  • Industrial automation
  • Programmable logic controller (PLC) interfaces
  • Battery management systems
  • Solar inverters

Products

Order Code Data­sheet Downloads StatusVCC min.
(V)
VCC max.
(V)
ChannelsDefault OutputDigial Isolator Samples
18824015401HSPEC
Active i| Production is active. Expected lifetime: >10 years. 3.15 5.5 4 High18024015401H
18824015401LSPEC
Active i| Production is active. Expected lifetime: >10 years. 3.15 5.5 4 Low18024015401L
18824115401HSPEC
Active i| Production is active. Expected lifetime: >10 years. 3.15 5.5 4 High18024115401H
18824115401LSPEC
Active i| Production is active. Expected lifetime: >10 years. 3.15 5.5 4 Low18024115401L
18824215401HSPEC
Active i| Production is active. Expected lifetime: >10 years. 3.15 5.5 4 High18024215401H
18824215401LSPEC
Active i| Production is active. Expected lifetime: >10 years. 3.15 5.5 4 Low18024215401L
Order Code Data­sheet
18824015401HSPEC
18824015401LSPEC
18824115401HSPEC
18824115401LSPEC
18824215401HSPEC
18824215401LSPEC
Samples
Order Code Data­sheet Downloads StatusVCC min.
(V)
VCC max.
(V)
ChannelsDefault OutputDigial Isolator Samples