OverviewAll product unitsProduct unitPassive ComponentsProduct groupSignal & CommunicationsProduct familyAntennasProduct seriesHalimede-I

Halimede-I

1575 to 1610 MHz

Halimede-I

Characteristics

  • Active GNSS antenna
  • 1575 to 1610 MHz
  • GPS, GLONASS, Galileo, BeiDou
  • Connection: 3 m cable with SMA/m connector
  • Magnetic mount
  • -40 up to +80°C
  • IP 66
  • CE conformity

Applications

  • Positioning products and applications operating with GPS, GLONASS, Galileo, and BeiDou signals in the 1575 – 1605 MHz frequency band
  • Challenging GNSS reception environments
  • Industrial applications

Products

Order Code Data­sheet Downloads StatusDescriptionFrequency RangeVSWRGpeak
(dBic)
H
(mm)
W
(mm)
LZ
(Ω)
Offer
2600130016SPEC
Active i| Production is active. Expected lifetime: >10 years. Halimede-I 1575-1610 MHz 1.5 5 16.8 37.5 49 50
Order Code Data­sheet
2600130016SPEC
Offer
Order Code Data­sheet Downloads StatusDescriptionFrequency RangeVSWRGpeak
(dBic)
H
(mm)
W
(mm)
LZ
(Ω)
Offer

Videos

Würth Elektronik Webinar: Basics of GNSS positioning and receivers’ technology

Videos

Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio