General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Steel |
Surface | Tin |
Packaging Properties | |
---|---|
Packaging | Carton |
Properties | |
---|---|
Material | Steel |
Products
Order Code | Datasheet | Downloads | Status | L (mm) | Ti | Samples | |
---|---|---|---|---|---|---|---|
![]() | 94505039 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 5 | M3 | |
![]() | 94505009 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 5 | UNC 4/40 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | Ti | Samples |
---|
Use with

WA-PCCA Plastic Caps for D-SUB

WR-DSUB Male PCB Connector with Hex Screw

WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw

WR-DSUB Male High Density Angled PCB Connector w. Hex Screw

WR-DSUB Female PCB Connector w. Hex Screw

WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw

WR-DSUB 10.30 mm Female Angled PCB Connector w. Hex Screw

WR-DSUB Female High Density Angled PCB Connector w. Hex Screw

WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw

WR-DSUB Male High Density Angled PCB Connector w/o Hex Screw

WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw

WR-DSUB Male PCB Connector

WR-DSUB 8.08 mm Female Angled PCB Connector w/o Hex Screw

WR-DSUB 10.30 mm Female Angled PCB Connector w/o Hex Screw

WR-DSUB Female High Density Angled PCB Connector w/o Hex Screw

WR-DSUB Female PCB Connector

WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw

WR-DSUB Male IDC with UNC 4-40 Nut

WR-DSUB Female IDC w. UNC 4-40 Nut

WA-HEX Hexagonal Lock Screws for D-Sub