| 726291100 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | Micro USB | Black | TPE | Bag | -40 °C up to +80 °C | – | |
 | 726141005 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | Mini USB AB, B | Black | TPE | Bag | -40 °C up to +80 °C | – | |
 | 726141001 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | USB B | Black | ABS | Bag | -20 °C up to +60 °C | UL94 HB | |
 | 726141002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | USB A | Black | ABS | Bag | -20 °C up to +60 °C | UL94 HB | |
 | 726141003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | USB B | Black | PP | Bag | -20 °C up to +125 °C | UL94 HB | |
 | 726142002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | USB A | Natural | PE | Bag | -30 °C up to +80 °C | – | |
 | 726142003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | USB B | Natural | PE | Bag | -30 °C up to +80 °C | – | |
 | 726143001 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | USB A | Black | PP | Bag | 20 °C up to +125 °C | UL94 HB | |
 | 726144003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | USB C | Black | PE | Bag | -30 °C up to +80 °C | – | |
 | 726144002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | USB C | Black | PE | Bag | -30 °C up to +80 °C | – | |
 | 726144001 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | USB C | Black | PE | Bag | -30 °C up to +80 °C | – | |