| 726181001 | SPEC
| 2 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PP | – | -20 °C up to +125 °C | UL94 HB | WA-PCCA Plastic Caps for D-SUB | – | |
 | 726181002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PP | – | -20 °C up to +125 °C | UL94 HB | WA-PCCA Plastic Caps for D-SUB | – | |
 | 726181101 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PP | – | -20 °C up to +125 °C | UL94 HB | WA-PCCA Plastic Caps for D-SUB | – | |
 | 726181103 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PP | – | -25 °C up to +125 °C | UL94 HB | WA-PCCA Plastic Caps for D-SUB | – | |
 | 726181102 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PP | – | -20 °C up to +125 °C | UL94 HB | WA-PCCA Plastic Caps for D-SUB | – | |
 | 726181104 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PP | – | -25 °C up to +125 °C | UL94 HB | WA-PCCA Plastic Caps for D-SUB | – | |
 | 726181105 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PE | – | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for D-SUB | – | |
 | 726851001 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | HDMI | Black | PE | Bag | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for HDMI Connectors | – | |
 | 726852001 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | HDMI | Natural | PE | Bag | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for HDMI Connectors | – | |
 | 726291100 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | Micro USB | Black | TPE | Bag | -40 °C up to +80 °C | – | WA-PCCA Plastic Caps for USB Connectors | – | |
 | 726141005 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | Mini USB AB, B | Black | TPE | Bag | -40 °C up to +80 °C | – | WA-PCCA Plastic Caps for USB Connectors | – | |
 | 726151001 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | RJ11 | Black | PE | Bag | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for RJ11 Modular Jack | – | |
 | 726151002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | RJ11 | Black | PE | – | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for RJ11 Modular Jack | – | |
 | 726151003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | RJ11 | Black | PE | – | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for RJ11 Modular Jack | – | |
 | 726151004 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | RJ11 | Black | PE | – | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for RJ11 Modular Jack | – | |
 | 726151005 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | RJ11 | Black | PE | – | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for RJ11 Modular Jack | – | |
 | 726151101 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | RJ45 | Black | ABS | Bag | -20 °C up to +60 °C | UL94 HB | WA-PCCA Plastic Caps for RJ45 Modular Jack | WR-MJ Modular Jack THR Horizontal Shielded w. LED and EMI Finger 8P8C Tab Up
| |
 | 726154101 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | RJ45 | Black | PE | Bag | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for RJ45 Modular Jack | – | |
 | 726151102 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | RJ45 | Black | ABS | Bag | -20 °C up to +60 °C | UL94 HB | WA-PCCA Plastic Caps for RJ45 Modular Jack | – | |
 | 726151104 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | RJ45 | Black | PE | Bag | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for RJ45 Modular Jack | – | |
 | 726300001 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | SMA Jack | Red | Silicone | Bag | -40 °C up to +120 °C | UL94 HB | Plastic Caps for SMA Jack Connector Cover | – | |
 | 726300002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | SMA Jack | Black | Silicone | Bag | -40 °C up to +120 °C | UL94 HB | Plastic Caps for SMA Jack Connector Cover | – | |
 | 726141001 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | USB B | Black | ABS | Bag | -20 °C up to +60 °C | UL94 HB | WA-PCCA Plastic Caps for USB Connectors | – | |
 | 726141002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | USB A | Black | ABS | Bag | -20 °C up to +60 °C | UL94 HB | WA-PCCA Plastic Caps for USB Connectors | – | |
 | 726141003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | USB B | Black | PP | Bag | -20 °C up to +125 °C | UL94 HB | WA-PCCA Plastic Caps for USB Connectors | – | |
 | 726142002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | USB A | Natural | PE | Bag | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for USB Connectors | – | |
 | 726142003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | USB B | Natural | PE | Bag | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for USB Connectors | – | |
 | 726143001 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | USB A | Black | PP | Bag | 20 °C up to +125 °C | UL94 HB | WA-PCCA Plastic Caps for USB Connectors | – | |
 | 726144003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | USB C | Black | PE | Bag | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for USB Connectors | – | |
 | 726144002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | USB C | Black | PE | Bag | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for USB Connectors | – | |
 | 726144001 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | USB C | Black | PE | Bag | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for USB Connectors | – | |