Characteristics
Discover our recommended products [Proteus-I](), [Proteus-II]() and [Proteus-III]()
- As it is not possible to add or change a listing based on the withdrawn Bluetooth® Specification 2.0 this module is not recommended for new designs. The firmware will no longer be maintained. There will be no updates to the firmware as well as security updates and bug fixes.
- Embedded Bluetooth® 2.0 RF module (Class 2)
- BlueNicecom 4
- Digital AUDIO interface (PCM interface)
- Integrated profiles: SPP, GAP, SDAP
- Supported profiles: DUN, FAX, FTP, HSP, HFP, OPP, SYNC, BIP, BPP
- Small form factor
- Integrated PCB antenna
- UART interface with programmable baud rate
- Quick-Start Evaluation Kit available
- EN 300 328 compliant
Products
Order Code | Datasheet | Replacement Order Code | Manual | Downloads | Frequency Range (MHz) | Description | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | Antenna | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2604021024000i | SPEC | 2608011024000 2608011024010 2611011024000 | – | 2402 MHz - 2480 | Puck-I | 20 | 1.4 | -80 | 2.9 | 3.6 | 2000 | Himalia | – |
Order Code | Datasheet | Replacement Order Code |
---|---|---|
2604021024000i | SPEC | 2608011024000 2608011024010 2611011024000 |
Offer |
---|
– |
Order Code | Datasheet | Replacement Order Code | Manual | Downloads | Frequency Range (MHz) | Description | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | Antenna | Offer |
---|
Recommended Product
Antenna
Videos
Würth Elektronik Webinar: Discover Radio Communication
Videos
Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice
Videos
Würth Elektronik Webinar: Certification, Policies & Guidelines for wireless communication
Videos
Würth Elektronik practice-oriented webinar: RF modules design do’s and don’ts
Videos
Würth Elektronik Webinar: From Bluetooth Low Energy 4.2 to 5.0 ...
Videos
Würth Elektronik Webinar: Bluetooth® LE – new adaptions
Videos
Würth Elektronik Webinar: Bluetooth® LE vs 2.4 GHz Proprietary wireless