Applications
- The clip is used to keep the part in position while fastening
- An ideal solution for panels where little space is available
General Information | |
---|---|
Material | PA66 |
Color | Natural |
Flammability Rating | UL94 V-2 |
Operating Temperature | -30 °C up to +85 °C |
Products
Order Code | Datasheet | Downloads | L (mm) | f (mm) | Board | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|
![]() | 702911000 | SPEC | 3 files | 2 | 3 | – | – | |
![]() | 702912000 | SPEC | 3 files | 2.5 | 3 | – | – | |
![]() | 702921000 | SPEC | 3 files | 2.5 | 4 | – | – | |
![]() | 702913000 | SPEC | 3 files | 3 | 3 | – | – | |
![]() | 702922000 | SPEC | 3 files | 3 | 4 | – | – | |
![]() | 702914000 | SPEC | 3 files | 3.5 | 3 | – | – | |
![]() | 702915000 | SPEC | 3 files | 4 | 3 | – | – | |
![]() | 702923000 | SPEC | 3 files | 4 | 4 | – | – | |
![]() | 702930000 | SPEC | 3 files | 4 | 4.8 | – | – | |
![]() | 702916000 | SPEC | 3 files | 4.5 | 3 | 700990 | – | |
![]() | 702917000 | SPEC | 3 files | 5 | 3 | – | – | |
![]() | 702924000 | SPEC | 3 files | 5 | 4 | – | – | |
![]() | 702925000 | SPEC | 3 files | 5.4 | 4 | – | – | |
![]() | 702918000 | SPEC | 3 files | 5.5 | 3 | – | – | |
![]() | 702919000 | SPEC | 3 files | 6 | 3 | – | – | |
![]() | 702926000 | SPEC | 3 files | 6 | 4 | 700990 | – | |
![]() | 702931000 | SPEC | 3 files | 6.4 | 4.8 | – | – | |
![]() | 702940500 | SPEC | 3 files | 6.4 | 5.9 | – | – | |
![]() | 702932000 | SPEC | 3 files | 7.9 | 4.8 | – | – | |
![]() | 702941000 | SPEC | 3 files | 7.9 | 5.9 | – | – | |
![]() | 702910000 | SPEC | 3 files | 8 | 3 | – | – | |
![]() | 702933000 | SPEC | 3 files | 9.5 | 4.8 | – | – | |
![]() | 702941500 | SPEC | 3 files | 9.5 | 5.9 | – | – | |
![]() | 702934000 | SPEC | 3 files | 11.1 | 4.8 | – | – | |
![]() | 702942000 | SPEC | 3 files | 11.1 | 5.9 | – | – | |
![]() | 702935000 | SPEC | 3 files | 12.7 | 4.8 | – | – | |
![]() | 702942500 | SPEC | 3 files | 12.7 | 5.9 | – | – | |
![]() | 702935500 | SPEC | 3 files | 14.2 | 4.8 | – | – | |
![]() | 702936000 | SPEC | 3 files | 15.9 | 4.8 | 700990 | 744998 | |
![]() | 702943000 | SPEC | 3 files | 15.9 | 5.9 | – | – | |
![]() | 702943500 | SPEC | 3 files | 17 | 5.9 | – | – | |
![]() | 702937000 | SPEC | 3 files | 19.1 | 4.8 | – | – | |
![]() | 702944000 | SPEC | 3 files | 19.1 | 5.9 | – | – | |
![]() | 702938000 | SPEC | 3 files | 22.2 | 4.8 | – | – | |
![]() | 702944500 | SPEC | 3 files | 22.2 | 5.9 | 700990 | – | |
![]() | 702939000 | SPEC | 3 files | 25.4 | 4.8 | – | – | |
![]() | 702945000 | SPEC | 3 files | 25.4 | 5.9 | – | – |
Order Code | Datasheet | |
---|---|---|
![]() | 702911000 | SPEC |
![]() | 702912000 | SPEC |
![]() | 702921000 | SPEC |
![]() | 702913000 | SPEC |
![]() | 702922000 | SPEC |
![]() | 702914000 | SPEC |
![]() | 702915000 | SPEC |
![]() | 702923000 | SPEC |
![]() | 702930000 | SPEC |
![]() | 702916000 | SPEC |
![]() | 702917000 | SPEC |
![]() | 702924000 | SPEC |
![]() | 702925000 | SPEC |
![]() | 702918000 | SPEC |
![]() | 702919000 | SPEC |
![]() | 702926000 | SPEC |
![]() | 702931000 | SPEC |
![]() | 702940500 | SPEC |
![]() | 702932000 | SPEC |
![]() | 702941000 | SPEC |
![]() | 702910000 | SPEC |
![]() | 702933000 | SPEC |
![]() | 702941500 | SPEC |
![]() | 702934000 | SPEC |
![]() | 702942000 | SPEC |
![]() | 702935000 | SPEC |
![]() | 702942500 | SPEC |
![]() | 702935500 | SPEC |
![]() | 702936000 | SPEC |
![]() | 702943000 | SPEC |
![]() | 702943500 | SPEC |
![]() | 702937000 | SPEC |
![]() | 702944000 | SPEC |
![]() | 702938000 | SPEC |
![]() | 702944500 | SPEC |
![]() | 702939000 | SPEC |
![]() | 702945000 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L (mm) | f (mm) | Board | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: