Characteristics
- Supports 868 MHz SRD frequency band
- Radio module based on TI - CC1310 chip
- Low-power functions
- Small size: 12 x 8 x 2 mm (L x W x H)
- RF output power 14 dBm
- Communication via UART Interface
- Range up to 3 km line of sight
- Incl. Flooding Mesh Function
- Flexible addressing (max. 65 535 nodes in 255 networks)
- Integrated software stack with extensive functions
- Available on Tape & Reel for SMT mounting
- ACC Software - PC Tool to configure and evaluate the module
- Wireless Connectivity SDK
Products
All
Radio Module
EV-Kits
| Order Code | Datasheet | Manual | Downloads | Status | Description | Frequency Range (MHz) | dLoS (m) | PTx, 50 Ω (dBm) | Rb max. (kbps) | L (mm) | W (mm) | H (mm) | Offer |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2609059281001 | – | – | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | EV-Kit Tarvos-e | – | – | – | – | – | – | – | ||
| 2609051181000 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Tarvos-e | 863 - 870 | 2700 | 14 | 400 | 12 | 8 | 2 |
| Order Code | Datasheet |
|---|---|
| 2609059281001 | – |
| 2609051181000 | SPEC |
| Offer |
|---|
| Order Code | Datasheet | Manual | Downloads | Status | Description | Frequency Range (MHz) | dLoS (m) | PTx, 50 Ω (dBm) | Rb max. (kbps) | L (mm) | W (mm) | H (mm) | Offer |
|---|
Proprietary Radio as Bluetooth® LE Alternative
1. THE IDEA to connect wireless to a device
- Parameterization for commissioning
- Start/stop measurement
- Read out results
- Notification danger
- Connecting for servicing the device
- Checking device state for predicitve maintanence
- Recalibration
2. NO STANDARD does fit - Try to implement Bluetooth®:
- Bluetooth® classic with to high energy consumption
- Bluetooth® Listing Costs too high
- Small quantities cannot carry the high costs
- Bluetooh® LE not flexible enough for the idea
- Same is valid for Sub-GHz LoRa, SigFox, etc.
3. THE SOLUTION - Proprietary communication - Easy adaption possible
- Fitting perfectly to the needs
- No license costs arise
- Full control over application