Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|---|
IQXC-25 | 2 | 1.2 | 0.6 | |||
IQXC-90 | 1.6 | 1 | 0.5 | |||
IQXC-146 | 1.2 | 1 | 0.5 | |||
CFPX-217 | 3.2 | 1.5 | 0.9 | |||
85SMX | 8.7 | 3.7 | 2.5 | |||
CFPX-56 | 9.5 | 2.54 | 2.54 | |||
WATCH | - | - | - |
Characteristics
- SMT and THT models
- Hermetically sealed
- Frequency: 32.768 kHz
- Tolerances down to ±10 ppm available
Applications
- Microprocessor
- Real Time Clocks
- Test and Measurement Equipment
- Battery powered Applications
Products
All
IQXC-25
IQXC-90
IQXC-146
CFPX-217
85SMX
CFPX-56
WATCH
Order Code | Datasheet | Downloads | Status | Application | f | Tol. f | Cload (pF) | Operating Temperature | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 830002995B | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 830001 | |
![]() | 830002996B | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±15ppm | 12.5 | -40 °C up to +85 °C | 830001 | |
![]() | 830002997B | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 830001 830004 | |
![]() | 830003000 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 830001 | |
![]() | 830009678 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 830001 830004 | |
![]() | 830009706 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 9 | -40 °C up to +85 °C | 830001 | |
![]() | 830009709 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 7 | -40 °C up to +85 °C | 830001 | |
![]() | 830014219B | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 6 | -40 °C up to +85 °C | 830004 | |
![]() | 830016178 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 6 | -40 °C up to +85 °C | 830001 | |
![]() | 830025159 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 830001 | |
![]() | 830050789 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 830001 830004 | |
![]() | 830054236 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 6 | -40 °C up to +85 °C | 830001 830004 | |
![]() | 830062558 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±10ppm | 9 | -40 °C up to +85 °C | 830001 | |
![]() | 830065253 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 830001 | |
![]() | 830066198 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 9 | -40 °C up to +85 °C | 830001 830004 | |
![]() | 830066431 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 7 | -40 °C up to +85 °C | 830001 | |
![]() | 830105946101 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 7 | -40 °C up to +85 °C | – | |
![]() | 830106545501 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 6 | -40 °C up to +85 °C | – | |
![]() | 830108214001 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 4 | -40 °C up to +85 °C | – | |
![]() | 830107326401 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 4 | -40 °C up to +85 °C | – | |
![]() | 830107088501 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 6 | -40 °C up to +85 °C | 830004 | |
![]() | 830107834801 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 6 | -40 °C up to +85 °C | 830001 830004 | |
![]() | 830108091501 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 830001 | |
![]() | 830108211801 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Real Time Clock | 32.768 kHz | ±20ppm | 7 | -40 °C up to +85 °C | 830001 |
Order Code | Datasheet | |
---|---|---|
![]() | 830002995B | SPEC |
![]() | 830002996B | SPEC |
![]() | 830002997B | SPEC |
![]() | 830003000 | SPEC |
![]() | 830009678 | SPEC |
![]() | 830009706 | SPEC |
![]() | 830009709 | SPEC |
![]() | 830014219B | SPEC |
![]() | 830016178 | SPEC |
![]() | 830025159 | SPEC |
![]() | 830050789 | SPEC |
![]() | 830054236 | SPEC |
![]() | 830062558 | SPEC |
![]() | 830065253 | SPEC |
![]() | 830066198 | SPEC |
![]() | 830066431 | SPEC |
![]() | 830105946101 | SPEC |
![]() | 830106545501 | SPEC |
![]() | 830108214001 | SPEC |
![]() | 830107326401 | SPEC |
![]() | 830107088501 | SPEC |
![]() | 830107834801 | SPEC |
![]() | 830108091501 | SPEC |
![]() | 830108211801 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Application | f | Tol. f | Cload (pF) | Operating Temperature | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
WE meet @ Digital Days 2021: Back-to-Basics - Specifying quartz crystals and oscillators