Characteristics
- Best-In-Class radio module & Best-In-Class RF range
- Frequency band 2.4 GHz
- Range up to 600 m line of sight / 5000 m with external antenna possible
- Small size: 17 x 30.8 x 4 mm
- Suitable for long distance applications @ low data rates
- Robust RF protocol stack
- Various data transmission modes
- Integrated software stack with extensive functions
- Flexible addressing (max. 255 nodes per network)
- Available on Tape & Reel for SMT mounting
- With integrated or external antenna
- Wireless Connectivity SDK
Products
Order Code | Datasheet | Simulation | Manual | Downloads | Status | Description | Frequency Range (MHz) | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | L (mm) | W (mm) | H (mm) | Radio Module | Antenna | Evaluation Kit | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2603019321001 | – | – | – | PTN i| Production will be discontinued. Expected lifetime: <2 years. | EV-Kit Triton incl. ext. antenna | – | – | – | – | – | – | – | – | – | – | – | – | 2603011121000 | Himalia | – | ||
2603019021001 | – | – | – | PTN i| Production will be discontinued. Expected lifetime: <2 years. | EV-Kit Triton | – | – | – | – | – | – | – | – | – | – | – | – | 2603011021000 | – | – | ||
2603011021000 | SPEC | 5 files | PTN i| Production will be discontinued. Expected lifetime: <2 years. | Triton with integrated antenna | 2401.5 - 2477.5 | 600 | 0.2 | -105 | – | – | 1.9 | 3.6 | 72 | 17 | 30.85 | 3.6 | – | – | 2603019021001 | |||
2603011121000 | SPEC | 5 files | PTN i| Production will be discontinued. Expected lifetime: <2 years. | Triton with 50 Ohm RF pad | 2401.5 - 2477.5 | 5000 | – | – | 10 | -115 | 1.9 | 3.6 | 72 | 17 | 30.85 | 3.6 | – | Himalia | 2603019321001 |
Offer |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Status | Description | Frequency Range (MHz) | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | L (mm) | W (mm) | H (mm) | Radio Module | Antenna | Evaluation Kit | Offer |
---|
Software Downloads
The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.
Kickstart your Prototyping instantly.The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.
- Simple setup
- Intuitive interface
- Color coded Packet interpretation
- 100% log traceability
Antenna
Videos
#askLorandt explains: The difference between the transparent mode and the command mode
Videos
How to choose the fitting radio protocol
Videos
Manni Talks- Unboxing the Evaluation Kit
Videos
Manni Talks - Serial Interfaces