Characteristics
- Our metering USB radio sticks combine the metering modules with a USB-UART converter IC. So you can communicate directly with the metering module via a virtual COM port and with a PC with USB connection.
- Wireless M-BUS (EN13757)
- Open metering system (OMS) compatible
Mimas-I USB radio stick
- N Mode, Submode a-f
- External SMA antenna connector
- Up to 25 mW / 14 dBm TX power
Metis-I USB radio stick
- S, T and C mode
- Integrated antenna
Metis-II USB radio stick
- S, T and C mode
- External SMA antenna connector
- Up to 25 mW / 14 dBm TX power
Products
Order Code | Datasheet | Simulation | Manual | Downloads | Frequency Range (MHz) | Description | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | Rb max. (kbps) | L (mm) | W (mm) | H (mm) | Radio Module | Antenna | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2607046213001 | SPEC | 5 files | 169.40625 MHz - 169.46875 | Mimas-I USB radio stick | 3000 | – | – | 14 | -115 | 4.8 | 74 | 23.65 | 12 | 2607011113000 | – | |||
2605056083001 | SPEC | 4 files | 868.3 MHz - 869.525 | Metis-I USB radio stick | 100 | 11 | -93 | – | – | 100 | 67.75 | 23.65 | 12 | 2605041183000 | Hyperion-I Hyperion-II | |||
2607056283001 | SPEC | 4 files | 868.3 MHz - 869.525 | Metis-II USB radio stick | 800 | – | – | 14 | -106 | 100 | 74 | 23.65 | 12 | 2607021183000 | Hyperion-I Hyperion-II |
Offer |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Frequency Range (MHz) | Description | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | Rb max. (kbps) | L (mm) | W (mm) | H (mm) | Radio Module | Antenna | Offer |
---|