OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyUSB radio sticksProduct seriesUSB radio sticks

USB radio sticks

Proprietary

USB radio sticks

Characteristics

  • Our proprietary USB radio sticks combine our proprietary modules with a USB-UART converter IC. So you can communicate directly with the proprietary module via a virtual COM port and with a PC with USB connection.
  • The USB radio sticks contain the respective radio module, which works with a USB converter.

Thyone-I USB radio stick

  • 2.4 GHz SRD frequency band
  • Integrated antenna (2611016021001)
  • CE, FCC, IC
  • Long Range Mode supported

Titania USB radio stick

  • 169 MHz SRD frequency band
  • Up to 25 mW / 14 dBm Tx power
  • External SMA antenna connector

Tarvos-I USB radio stick

  • 868 MHz SRD frequency band
  • Integrated antenna

Tarvos-II USB radio stick

  • 868 MHz SRD frequency band
  • Up to 25 mW / 14 dBm Tx power
  • External SMA antenna connector

Tarvos-III USB radio stick

  • 868 MHz SRD frequency band
  • Up to 25 mW / 14 dBm Tx power
  • External SMA antenna connector
  • Long Range Mode supported

Telesto-I USB radio stick

  • 915 MHz SRD frequency band
  • External SMA antenna connector
  • Reduced Tx power (FCC, IC)
  • FCC, IC, TELEC

Telesto-II USB radio stick

  • 915 MHz SRD frequency band
  • Up to 25 mW / 14 dBm Tx power
  • External SMA antenna connector
  • Frequency Hopping Spread Spectrum (FCC, IC)
  • FCC, IC, ARIB

Telesto-III USB radio stick

  • 915 MHz SRD frequency band
  • Up to 25 mW / 14 dBm Tx power
  • External SMA antenna connector
  • Broadband (FCC, IC)
  • FCC, IC, TELEC

Thalassa USB radio stick

  • 2.4 GHz SRD frequency band
  • Integrated antenna (2606046021001)
  • External SMA antenna connector (2606046221001)

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

Order Code Data­sheet Simu­lation Man­ual Downloads StatusFrequency Range
(MHz)
DescriptiondLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
Rb max.
(kbps)
ANTConnL
(mm)
W
(mm)
H
(mm)
Radio ModuleEvaluation KitAntenna Offer
2607046211001SPEC
PDF4 files Active i| Production is active. Expected lifetime: >10 years. 169.4125 - 169.475 Titania USB radio stick 3000 15 -120 25 SMA connector 74 23.65 122607011111000
2607019211001
2609026281001SPEC
PDF4 files Active i| Production is active. Expected lifetime: >10 years. 863 - 870 Tarvos-III USB radio stick 10000 14 -124 400 SMA connector 74 23.65 122609011081000
2609011181000
2609019281001
Hyperion-I
Hyperion-II
2605056081001SPEC
PDF2 files Active i| Production is active. Expected lifetime: >10 years. 868 - 868.6 Tarvos-I USB radio stick 400 11 -112 100 chip antenna (integrated antenna) 67.75 23.65 122605041181000
2605049281001
Hyperion-I
Hyperion-II
2607056281001SPEC
PDF4 files Active i| Production is active. Expected lifetime: >10 years. 868 - 970 Tarvos-II USB radio stick 2000 14 -117 100 SMA connector 74 23.65 122607021181000
2607029281001
Hyperion-I
Hyperion-II
2607056291001SPEC
PDF4 files Active i| Production is active. Expected lifetime: >10 years. 902.5 - 927.5 Telesto-I USB radio stick 550 -2 -106 100 SMA connector 74 23.65 122607021191000
2607029291001
Hydra-I
2607056291011SPEC
PDF4 files Active i| Production is active. Expected lifetime: >10 years. 902.5 - 927.5 Telesto-II USB radio stick 700 15 -99 38.4 SMA connector 74 23.65 122607021191010
2607029291011
Hydra-I
2609026291001SPEC
PDF2 files Active i| Production is active. Expected lifetime: >10 years. 902.5 - 927.5 Telesto-III USB radio stick 800 14 -96 400 SMA connector 74 23.65 122609011091000
2609011191000
2609019291001
Hydra-I
2606046021001SPEC
PDF4 files Active i| Production is active. Expected lifetime: >10 years. 2400 - 2483.5 Thalassa USB radio stick 100 -6 -98 500 chip antenna (integrated antenna) 67.75 23.65 122606031021000
2606031121000
2606031321000
2606039021001
Himalia
2611036021001SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

PDF Active i| Production is active. Expected lifetime: >10 years. 2403 - 2479 Thyone-I USB radio stick 250 4 -92 2000 internal antenna 67.75 23.65 122611011021000
2611079021001
2611019021001
Order Code Data­sheet Simu­lation
2607046211001SPEC
2609026281001SPEC
2605056081001SPEC
2607056281001SPEC
2607056291001SPEC
2607056291011SPEC
2609026291001SPEC
2606046021001SPEC
2611036021001SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Offer
Order Code Data­sheet Simu­lation Man­ual Downloads StatusFrequency Range
(MHz)
DescriptiondLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
Rb max.
(kbps)
ANTConnL
(mm)
W
(mm)
H
(mm)
Radio ModuleEvaluation KitAntenna Offer