Characteristics
- This USB radio stick combines the Thetis-I Wirepas Mesh module with a USB-UART converter IC. So you can communicate directly with the Wirepas Mesh module via a virtual COM port and with a PC with USB connection.
- Frequency band 2.4 GHz
- Full Wirepas Mesh firmware capabilities and features
- Supports the roles of sink, routing node non-routing node
- Integrated antenna
- +4 dBm TX power
- CE, FCC, IC, TELEC
- Software-Tool: Wirepas commander
- Wirepas documentation:
- WP-RM-100 – Wirepas Mesh Dual-MCU API Reference Manual
- WP-RM-117 – Wirepas Mesh Remote API Reference Manual
Products
Order Code | Datasheet | Simulation | Manual | Downloads | Frequency Range (MHz) | Description | dLoS (m) | Rb max. (kbps) | ANTConn | L (mm) | W (mm) | H (mm) | Radio Module | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2611086021011 | SPEC | – | 2402 MHz - 2480 | Thetis-I USB radio stick | 315 | 1000 | internal antenna | 68 | 24 | 12 | 2611011021010 |
Order Code | Datasheet | Simulation |
---|---|---|
2611086021011 | SPEC |
Offer |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Frequency Range (MHz) | Description | dLoS (m) | Rb max. (kbps) | ANTConn | L (mm) | W (mm) | H (mm) | Radio Module | Offer |
---|
Radio Module
Included Products
Videos
WE meet @ Digital Days 2021: Wirepas Mesh: From Concept to Prototyping