Characteristics
Customized screw capacitors
- Mounting style: Screw
- Capacitance range: 180 µF ‒ 1 F
- Voltage range (UR): 10 ‒ 500 V(DC)
- Operating temperature: -40 °C up +105 °C for UR ≤ 450 V(DC) -25 °C up +105 °C for UR ≥ 500 V(DC)
- Endurance: 2000 h - 10,000 h @ +105 °C
- Dimensions (DxL) in mm: 35 x 50 up to 100 x 250
- Interested? Send us your request for customized screw capacitors
Applications
- Energy storage
- Renewable Energy
- e.g. Industrial drives, frequency converters, welding
Products
Order Code | Datasheet | Simulation | Downloads | Status | Description | C | VR (V (DC)) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
862023186001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Example item. For customized solution please use the inquiry form. | 1600 µF | 360 | 1600 | 15 | 12.7 | 35 | 66 |
Order Code | Datasheet | Simulation |
---|---|---|
862023186001 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Description | C | VR (V (DC)) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Samples |
---|