OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyFilm CapacitorsTypeGeneral PurposeProduct seriesWCAP-FTBP Film Capacitors

WCAP-FTBP Film Capacitors

Boxed Type Metallized Polypropylene

WCAP-FTBP Film Capacitors

Characteristics

  • General purpose product series with max. operating temperature of +105 °C
  • Self-healing properties
  • Stable frequency and temperature behavior
  • No voltage derating
  • Mounting style: Boxed THT
  • Dielectric: Polypropylene
  • Pitch: 7.5 / 10.0 / 15.0 / 22.5 / 27.5 mm
  • Recommended soldering: Wave soldering

Applications

  • Stable demanding applications
  • Filtering
  • Smoothing
  • e.g. Monitor, electrical ballast

Products

All
Pitch 7.5 mm
Pitch 10 mm
Pitch 15 mm
Pitch 22.5 mm
Pitch 27.5 mm
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
dV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingDesign Kit Samples
890303322005CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.33 nF 630 700 0.130 GΩ -40 °C up to +105 °C 7.5 10.5 5 11 Carton890010
890303323004CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.47 nF 630 430 0.130 GΩ -40 °C up to +105 °C 10 13 5.5 11 Carton
890283323001CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.47 nF 400 340 0.130 GΩ -40 °C up to +105 °C 10 13 5 11 Carton
890283322006CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.68 nF 400 610 0.130 GΩ -40 °C up to +105 °C 7.5 10.5 6 12 Carton
890303325004CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.68 nF 630 240 0.130 GΩ -40 °C up to +105 °C 15 18 6 12 Carton
890443322001CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.100 nF 160 300 0.130 GΩ -40 °C up to +105 °C 7.5 10.5 5 11 Carton890010
890283323005CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.100 nF 400 300 0.130 GΩ -40 °C up to +105 °C 10 13 5.5 11 Carton890010
890283325002CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.100 nF 400 120 0.130 GΩ -40 °C up to +105 °C 15 18 5 11 Carton
890273322005CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.150 nF 250 340 0.130 GΩ -40 °C up to +105 °C 7.5 10.5 5 11 Carton890010
890303325008CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.150 nF 630 200 0.130 GΩ -40 °C up to +105 °C 15 18 7 13 Carton
890303326003CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.150 nF 630 120 0.130 GΩ -40 °C up to +105 °C 22.5 26 6 15 Carton
890273323004CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.220 nF 250 250 0.130 GΩ -40 °C up to +105 °C 10 13 6 12 Carton890010
890303325010CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.220 nF 630 220 0.130 GΩ -40 °C up to +105 °C 15 18 8 14 Carton890010
890443323004CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.330 nF 160 180 0.130 GΩ -40 °C up to +105 °C 10 13 6 12 Carton
890283325008CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.330 nF 400 140 0.130 GΩ -40 °C up to +105 °C 15 18 7 13 Carton890010
890283326003CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.330 nF 400 97 0.130 GΩ -40 °C up to +105 °C 22.5 26 6 15 Carton
890273325005CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.470 nF 250 59 0.121.28 GΩ -40 °C up to +105 °C 15 18 5 11 Carton
890303326009CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.470 nF 630 130 0.121.28 GΩ -40 °C up to +105 °C 22.5 26 9 18 Carton890010
890273326003CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.680 nF 250 60 0.114.71 GΩ -40 °C up to +105 °C 22.5 26 6 15 Carton
890273325009CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.1 µF 250 85 0.110 GΩ -40 °C up to +105 °C 15 18 7 13 Carton890010
890283326009CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.1 µF 400 95 0.110 GΩ -40 °C up to +105 °C 22.5 26 8.5 17 Carton890010
890283327004CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.1 µF 400 90 0.110 GΩ -40 °C up to +105 °C 27.5 31 10 19 Carton
890273326007CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.1.5 µF 250 61 0.16.67 GΩ -40 °C up to +105 °C 22.5 26 7 16.5 Carton890010
890303327008CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.1.5 µF 630 130 0.16.67 GΩ -40 °C up to +105 °C 27.5 31 16 25.5 Carton890010
890443325010CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.2.2 µF 160 98 0.14.55 GΩ -40 °C up to +105 °C 15 18 10 16.5 Carton890010
890283327008CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.2.2 µF 400 98 0.14.55 GΩ -40 °C up to +105 °C 27.5 31 15 24.5 Carton890010
890443326007CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.3.3 µF 160 57 0.13.03 GΩ -40 °C up to +105 °C 22.5 26 9 18 Bulk
890283327010CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.3.3 µF 400 100 0.13.03 GΩ -40 °C up to +105 °C 27.5 31 18 26 Carton
890273327007CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.4.7 µF 250 64 0.12.13 GΩ -40 °C up to +105 °C 27.5 31 14 23.5 Carton
890443327007CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.6.8 µF 160 46 0.11.47 GΩ -40 °C up to +105 °C 27.5 31 13 22 Carton890010
Order Code Data­sheet Simu­lation
890303322005CSSPEC
890303323004CSSPEC
890283323001CSSPEC
890283322006CSSPEC
890303325004CSSPEC
890443322001CSSPEC
890283323005CSSPEC
890283325002CSSPEC
890273322005CSSPEC
890303325008CSSPEC
890303326003CSSPEC
890273323004CSSPEC
890303325010CSSPEC
890443323004CSSPEC
890283325008CSSPEC
890283326003CSSPEC
890273325005CSSPEC
890303326009CSSPEC
890273326003CSSPEC
890273325009CSSPEC
890283326009CSSPEC
890283327004CSSPEC
890273326007CSSPEC
890303327008CSSPEC
890443325010CSSPEC
890283327008CSSPEC
890443326007CSSPEC
890283327010CSSPEC
890273327007CSSPEC
890443327007CSSPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
dV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them