LTSpice files
Characteristics
- Product series for interference suppression
- For harsh environmental conditions (THB: Temperature Humidity Bias)
- THB Test: 1000 h @ 85°C @ 85% RH with rated voltage applied
- Self-healing properties
- Certificates: ENEC 10 by VDE, cULus, CQC
- Safety class: X2
- Dielectric: Polypropylene
Applications
- Safety applications
- Mains Voltage Filter
- Interference suppression
Products
| Order Code | Datasheet | Simulation | Downloads | Status | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 890414025001CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 100 nF | 310 | X2 | 400 | 0.1 | 25 GΩ | 15 | 18 | 7.5 | 13.5 | Carton | ||
| 890414025007CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 33 nF | 310 | X2 | 400 | 0.1 | 25 GΩ | 15 | 18 | 7 | 12.5 | Carton | ||
| 890414025010CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 560 nF | 310 | X2 | 400 | 0.2 | 13.39 GΩ | 15 | 18 | 11.2 | 19.2 | Carton | ||
| 890414026001CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 330 nF | 310 | X2 | 200 | 0.1 | 25 GΩ | 22.5 | 26.5 | 8.5 | 17 | Carton | ||
| 890414026003CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 470 nF | 310 | X2 | 200 | 0.2 | 15.95 GΩ | 22.5 | 26.5 | 8.5 | 17 | Carton | ||
| 890414026004CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 560 nF | 310 | X2 | 200 | 0.2 | 13.39 GΩ | 22.5 | 26.5 | 10 | 19 | Carton | ||
| 890414026005CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 680 nF | 310 | X2 | 200 | 0.2 | 11.02 GΩ | 22.5 | 26.5 | 10 | 19 | Carton | ||
| 890414026007CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1 µF | 310 | X2 | 200 | 0.2 | 7.5 GΩ | 22.5 | 26 | 11 | 20 | Carton | ||
| 890414026009CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1.5 µF | 310 | X2 | 200 | 0.3 | 5 GΩ | 22.5 | 26.5 | 14.5 | 24.5 | Carton | ||
| 890414026011CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 2.2 µF | 310 | X2 | 200 | 0.3 | 3.4 GΩ | 22.5 | 26.5 | 15 | 29.5 | Carton | ||
| 890414027002CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 3.3 µF | 310 | X2 | 150 | 0.3 | 2.27 GΩ | 27.5 | 32 | 16 | 30 | Carton | ||
| 890414027003CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 4.7 µF | 310 | X2 | 150 | 0.3 | 1.59 GΩ | 27.5 | 32 | 20 | 34 | Carton | ||
| 890414027004CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 560 nF | 310 | X2 | 150 | 0.2 | 13.39 GΩ | 27.5 | 32 | 9 | 18 | Carton | ||
| 890414027005CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 680 nF | 310 | X2 | 150 | 0.2 | 11.02 GΩ | 27.5 | 31 | 11 | 20 | Carton | ||
| 890414027006CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 820 nF | 310 | X2 | 150 | 0.2 | 9.14 GΩ | 27.5 | 31 | 11 | 20 | Carton | ||
| 890414027007CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1 µF | 310 | X2 | 150 | 0.2 | 7.5 GΩ | 27.5 | 31 | 11 | 20 | Carton | ||
| 890414027009CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1.5 µF | 310 | X2 | 150 | 0.3 | 5 GΩ | 27.5 | 32 | 13 | 22 | Carton | ||
| 890414027010CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1.8 µF | 310 | X2 | 150 | 0.3 | 4.16 GΩ | 27.5 | 32 | 13 | 22 | Carton | ||
| 890414028001CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 4.7 µF | 310 | X2 | 100 | 0.3 | 1.59 GΩ | 37.5 | 41 | 17 | 31 | Carton | ||
| 890414028002CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 10 µF | 310 | X2 | 100 | 0.3 | 750 MΩ | 37.5 | 41 | 26 | 41 | Carton | ||
| 890414028003CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 6.8 µF | 310 | X2 | 100 | 0.3 | 1.1 GΩ | 37.5 | 41 | 20 | 35 | Carton | ||
| 890414027001CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 2.2 µF | 310 | X2 | 150 | 0.3 | 3.4 GΩ | 27.5 | 31 | 14 | 25 | Carton | ||
| 890414025002CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 150 nF | 310 | X2 | 400 | 0.1 | 25 GΩ | 15 | 18 | 7.5 | 13.5 | Carton | ||
| 890414025003CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 220 nF | 310 | X2 | 400 | 0.1 | 25 GΩ | 15 | 18 | 8.5 | 14.5 | Carton | ||
| 890414025005CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 390 nF | 310 | X2 | 400 | 0.1 | 19.23 GΩ | 15 | 18 | 10 | 15.8 | Carton | ||
| 890414025008CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 120 nF | 310 | X2 | 400 | 0.1 | 25 GΩ | 15 | 18 | 7.5 | 13.5 | Carton | ||
| 890414025009CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 270 nF | 310 | X2 | 400 | 0.1 | 25 GΩ | 15 | 18 | 8.5 | 14.5 | Carton | ||
| 890414026002CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 390 nF | 310 | X2 | 200 | 0.1 | 19.23 GΩ | 22.5 | 26.5 | 8.5 | 17 | Carton | ||
| 890414026006CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 820 nF | 310 | X2 | 200 | 0.2 | 9.14 GΩ | 22.5 | 26 | 11 | 20 | Carton | ||
| 890414026008CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1.2 µF | 310 | X2 | 200 | 0.3 | 6.25 GΩ | 22.5 | 26.5 | 12 | 22 | Carton | ||
| 890414026010CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1.8 µF | 310 | X2 | 200 | 0.3 | 4.16 GΩ | 22.5 | 26.5 | 15.5 | 24.5 | Carton | ||
| 890414027008CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1.2 µF | 310 | X2 | 150 | 0.3 | 6.25 GΩ | 27.5 | 31 | 11 | 20 | Carton | ||
| 890414025011CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 330 nF | 310 | X2 | 400 | 0.1 | 25 GΩ | 15 | 18 | 10 | 18 | Carton | ||
| 890414025012CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 470 nF | 310 | X2 | 400 | 0.2 | 15.95 GΩ | 15 | 18 | 12 | 20 | Carton | ||
| 890414025013CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 270 nF | 310 | X2 | 400 | 0.1 | 25 GΩ | 15 | 18 | 11 | 18.5 | Carton | ||
| 890414026013CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 1.2 µF | 310 | X2 | 200 | 0.3 | 6.25 GΩ | 22.5 | 26.5 | 15 | 29.5 | Carton | ||
| 890414027011CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 2.2 µF | 310 | X2 | 150 | 0.3 | 3.4 GΩ | 27.5 | 32 | 16 | 30 | Carton | ||
| 890414026014CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 1 µF | 310 | X2 | 200 | 0.2 | 7.5 GΩ | 22.5 | 26 | 12.5 | 22 | Carton | ||
| 890414027012CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 1 µF | 310 | X2 | 150 | 0.2 | 7.5 GΩ | 27.5 | 32 | 13 | 22 | Carton | ||
| 890414027013CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 1.2 µF | 310 | X2 | 150 | 0.3 | 6.25 GΩ | 27.5 | 32 | 12 | 21 | Carton | ||
| 890414027014CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 1.8 µF | 310 | X2 | 150 | 0.3 | 4.16 GΩ | 27.5 | 32 | 14 | 28 | Carton | ||
| 890414028005CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 3.3 µF | 310 | X2 | 100 | 0.3 | 2.27 GΩ | 37.5 | 41 | 15 | 29 | Carton | ||
| 890414028006CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 4.7 µF | 310 | X2 | 100 | 0.3 | 1.59 GΩ | 37.5 | 41 | 20 | 35 | Carton | ||
| 890414028007CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 10 µF | 310 | X2 | 100 | 0.3 | 750 MΩ | 37.5 | 42 | 30 | 45 | Carton | ||
| 890414023001CS | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Across the mains or in series with the mains | 100 nF | 310 | X2 | 500 | 0.1 | 25 GΩ | 10 | 13 | 8 | 16 | – |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 890414025001CS | SPEC | |
| 890414025007CS | SPEC | |
| 890414025010CS | SPEC | |
| 890414026001CS | SPEC | |
| 890414026003CS | SPEC | |
| 890414026004CS | SPEC | |
| 890414026005CS | SPEC | |
| 890414026007CS | SPEC | |
| 890414026009CS | SPEC | |
| 890414026011CS | SPEC | |
| 890414027002CS | SPEC | |
| 890414027003CS | SPEC | |
| 890414027004CS | SPEC | |
| 890414027005CS | SPEC | |
| 890414027006CS | SPEC | |
| 890414027007CS | SPEC | |
| 890414027009CS | SPEC | |
| 890414027010CS | SPEC | |
| 890414028001CS | SPEC | |
| 890414028002CS | SPEC | |
| 890414028003CS | SPEC | |
| 890414027001CS | SPEC | |
| 890414025002CS | SPEC | |
| 890414025003CS | SPEC | |
| 890414025005CS | SPEC | |
| 890414025008CS | SPEC | |
| 890414025009CS | SPEC | |
| 890414026002CS | SPEC | |
| 890414026006CS | SPEC | |
| 890414026008CS | SPEC | |
| 890414026010CS | SPEC | |
| 890414027008CS | SPEC | |
| 890414025011CS | SPEC | |
| 890414025012CS | SPEC | |
| 890414025013CS | SPEC | |
| 890414026013CS | SPEC | |
| 890414027011CS | SPEC | |
| 890414026014CS | SPEC | |
| 890414027012CS | SPEC | |
| 890414027013CS | SPEC | |
| 890414027014CS | SPEC | |
| 890414028005CS | SPEC | |
| 890414028006CS | SPEC | |
| 890414028007CS | SPEC | |
| 890414023001CS | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples |
|---|
Perfect fit for class X2 safety
WCAP-FTXH THB X2 Capacitors
Perfect fit for class X2 safety
WCAP-FTXH THB X2 Capacitors
The WCAP-FTXH series from Würth Elektronik film capacitors are designed for class X2 safety applications in harsh environmental conditions.
The main features and properties are as follows:
- For interference suppression
- For harsh environmental conditions (temperature, humidity)
- Self-healing properties

Test conditions THB
Test conditions THB
The THB tests are different in practice. Our series being tested for 1000 hours at 85°C and 85% relative humidity with rated voltage applied.

Typical Applications




Measurements
Redexpert
Measurements
Redexpert
With the help of REDEXPERT you will find the right capacitor based on your technical requirements. The tool supports, for example, with measured values for capacitance, impedance, ESR and dissipation factor (DF). The ability to compare individual components with each other in terms of measured values enables convenient component selection.

Application Notes, Documents and Videos
Impedance and capacitance spectra are common representations of frequency dependent electrical properties of capacitors. The interpretation of such spectra provides a wide range of electrochemical, physical and technical relevant information and need to be separated from the ever-present measurement artifacts as well as parasitic effects.
There is an ongoing discussion within the audio engineering community about the sound quality of amplifiers concerning the audibility of signal distortions. Apparently, capacitors used for coupling and decoupling signals are suspected to be the source or at least a contributor to highfrequency distortions that influence the hearing impression.
Humidity and temperature have always been critical for capacitors. Depending on the application, a wide variety of environmental conditions can occur. The location of use also determines the resulting humidity and temperature. An application in subtropical countries has a different demand on the components than the application in countries with more moderate climatic conditions. What can be done to meet such requirements?
Different capacitors are used for interference suppression, which have to fulfill certain properties. You will find in this PDF an overview about our different series and their use.
Products of interest
Videos
#askLorandt erklärt: Schritt für Schritt-Aufbau eines EMV-Netzfilters
Videos
Wie man EMV Probleme löst! || Das Mysterium des surrenden Lautsprechers
Videos
Wie man den richtigen Kondensatortyp auswählt?! || Folien vs. Keramik vs. Elektrolyt
Videos
The Effects of Harsh Environmental Conditions on Film Capacitors
Videos
Webinar: Introduction to the capacitor technologies and how to use them