LTSpice files
Characteristics
- Low profile product series
- Low ESR over high frequency range
- High permissible ripple current
- Mounting style: V-Chip SMT
- Recommended soldering: Reflow soldering
Applications
- Low ripple voltage at the switching converter
- Filtering
- Smoothing
- Coupling
- e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box
Application Notes
- ANP071 Aluminum Electrolytic vs. Aluminum Polymer Capacitor and how its benefits are used properly
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- SN008 Expected Lifetime of Aluminum Electrolytic and Aluminum Polymer Capacitor
Products
All
⌀ 4 mm
⌀ 5 mm
⌀ 6.3 mm
| Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 875105945001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 100 | 2000 | 1060 | 100 | 600 | 12 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
| 875105844001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 µF | 63 | 2000 | 700 | 100 | 600 | 12 | 6.3 | 5.8 | 15" Tape & Reel | – | ||
| 875105744001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 µF | 50 | 2000 | 800 | 80 | 600 | 12 | 6.3 | 5.8 | 15" Tape & Reel | – | ||
| 875105844002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 µF | 63 | 2000 | 700 | 100 | 600 | 12 | 6.3 | 5.8 | 15" Tape & Reel | – | ||
| 875105240001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 10 | 2000 | 1200 | 80 | 300 | 8 | 4 | 5.5 | 15" Tape & Reel | 875105 | ||
| 875105359001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 16 | 2000 | 2200 | 40 | 400 | 8 | 5 | 5.8 | 15" Tape & Reel | 875105 | ||
| 875105444001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 20 | 2000 | 2200 | 40 | 600 | 8 | 6.3 | 5.8 | 15" Tape & Reel | – | ||
| 875105544001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 25 | 2000 | 2200 | 35 | 600 | 8 | 6.3 | 5.8 | 15" Tape & Reel | 875105 | ||
| 875105744002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 12 µF | 50 | 2000 | 800 | 80 | 600 | 12 | 6.3 | 5.8 | 15" Tape & Reel | – | ||
| 875105240002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 µF | 10 | 2000 | 1200 | 80 | 300 | 8 | 4 | 5.5 | 15" Tape & Reel | 875105 | ||
| 875105359002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 µF | 16 | 2000 | 2200 | 40 | 400 | 8 | 5 | 5.8 | 15" Tape & Reel | 875105 | ||
| 875105444002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 µF | 20 | 2000 | 2200 | 35 | 600 | 8 | 6.3 | 5.8 | 15" Tape & Reel | – | ||
| 875105544002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 µF | 25 | 2000 | 2200 | 35 | 600 | 8 | 6.3 | 5.8 | 15" Tape & Reel | 875105 | ||
| 875105744003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 µF | 50 | 2000 | 800 | 80 | 600 | 12 | 6.3 | 5.8 | 15" Tape & Reel | – | ||
| 875105644004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 18 µF | 35 | 2000 | 900 | 64 | 600 | 12 | 6.3 | 5.8 | 15" Tape & Reel | – | ||
| 875105240003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 10 | 2000 | 1200 | 80 | 300 | 8 | 4 | 5.5 | 15" Tape & Reel | 875105 | ||
| 875105359003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 16 | 2000 | 2200 | 40 | 400 | 8 | 5 | 5.8 | 15" Tape & Reel | 875105 | ||
| 875105444003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 20 | 2000 | 2200 | 35 | 600 | 8 | 6.3 | 5.8 | 15" Tape & Reel | – | ||
| 875105544003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 25 | 2000 | 2200 | 35 | 600 | 8 | 6.3 | 5.8 | 15" Tape & Reel | 875105 | ||
| 875105242004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 10 | 2000 | 1970 | 30 | 300 | 8 | 5 | 5.5 | 15" Tape & Reel | 875105 | ||
| 875105359004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 16 | 2000 | 2200 | 40 | 400 | 8 | 5 | 5.8 | 15" Tape & Reel | 875105 | ||
| 875105444004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 20 | 2000 | 2200 | 35 | 600 | 8 | 6.3 | 5.8 | 15" Tape & Reel | – | ||
| 875105545004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 25 | 2000 | 2670 | 30 | 600 | 8 | 6.3 | 7.7 | 15" Tape & Reel | 875105 | ||
| 875105242005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 39 µF | 10 | 2000 | 1970 | 30 | 300 | 8 | 5 | 5.5 | 15" Tape & Reel | – | ||
| 875105359005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 39 µF | 16 | 2000 | 2200 | 40 | 400 | 8 | 5 | 5.8 | 15" Tape & Reel | 875105 | ||
| 875105445005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 39 µF | 20 | 2000 | 2670 | 30 | 600 | 8 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
| 875105545005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 39 µF | 25 | 2000 | 2670 | 30 | 600 | 8 | 6.3 | 7.7 | 15" Tape & Reel | 875105 | ||
| 875105142001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 6.3 | 2000 | 1970 | 30 | 300 | 8 | 5 | 5.5 | 15" Tape & Reel | – | ||
| 875105242006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 10 | 2000 | 1970 | 30 | 300 | 8 | 5 | 5.5 | 15" Tape & Reel | 875105 | ||
| 875105344006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 16 | 2000 | 2200 | 35 | 400 | 8 | 6.3 | 5.8 | 15" Tape & Reel | 875105 | ||
| 875105445006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 20 | 2000 | 2670 | 30 | 600 | 8 | 6.3 | 7.7 | 15" Tape & Reel | 875105 | ||
| 875105645005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 35 | 2000 | 1600 | 50 | 600 | 12 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
| 875105142002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 56 µF | 6.3 | 2000 | 1970 | 30 | 300 | 8 | 5 | 5.5 | 15" Tape & Reel | – | ||
| 875105242007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 56 µF | 10 | 2000 | 1970 | 30 | 300 | 8 | 5 | 5.5 | 15" Tape & Reel | 875105 | ||
| 875105344007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 56 µF | 16 | 2000 | 2200 | 35 | 400 | 8 | 6.3 | 5.8 | 15" Tape & Reel | 875105 | ||
| 875105445007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 56 µF | 20 | 2000 | 2670 | 30 | 600 | 8 | 6.3 | 7.7 | 15" Tape & Reel | 875105 | ||
| 875105142003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 6.3 | 2000 | 1970 | 30 | 300 | 8 | 5 | 5.5 | 15" Tape & Reel | – | ||
| 875105242008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 10 | 2000 | 1970 | 30 | 300 | 8 | 5 | 5.5 | 15" Tape & Reel | 875105 | ||
| 875105344008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 16 | 2000 | 2200 | 35 | 400 | 8 | 6.3 | 5.8 | 15" Tape & Reel | 875105 | ||
| 875105142004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 82 µF | 6.3 | 2000 | 1970 | 30 | 300 | 8 | 5 | 5.5 | 15" Tape & Reel | – | ||
| 875105242009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 82 µF | 10 | 2000 | 1970 | 30 | 300 | 8 | 5 | 5.5 | 15" Tape & Reel | 875105 | ||
| 875105344009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 82 µF | 16 | 2000 | 2200 | 35 | 400 | 8 | 6.3 | 5.8 | 15" Tape & Reel | 875105 | ||
| 875105142005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 6.3 | 2000 | 1970 | 30 | 300 | 8 | 5 | 5.5 | 15" Tape & Reel | – | ||
| 875105242010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 10 | 2000 | 1970 | 30 | 300 | 8 | 5 | 5.5 | 15" Tape & Reel | 875105 | ||
| 875105344010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 16 | 2000 | 2690 | 30 | 400 | 8 | 6.3 | 5.8 | 15" Tape & Reel | 875105 | ||
| 875105142006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 6.3 | 2000 | 1970 | 30 | 300 | 8 | 5 | 5.5 | 15" Tape & Reel | 875105 | ||
| 875105244011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 10 | 2000 | 2200 | 30 | 300 | 8 | 6.3 | 5.8 | 15" Tape & Reel | 875105 | ||
| 875105345011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 16 | 2000 | 2690 | 25 | 400 | 8 | 6.3 | 7.7 | 15" Tape & Reel | 875105 | ||
| 875105144007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 180 µF | 6.3 | 2000 | 2390 | 22 | 300 | 8 | 6.3 | 5.8 | 15" Tape & Reel | – | ||
| 875105244012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 180 µF | 10 | 2000 | 1970 | 30 | 300 | 8 | 6.3 | 5.8 | 15" Tape & Reel | 875105 | ||
| 875105144008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 6.3 | 2000 | 3000 | 20 | 300 | 8 | 6.3 | 5.8 | 15" Tape & Reel | 875105 | ||
| 875105244013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 10 | 2000 | 1970 | 30 | 300 | 8 | 6.3 | 5.8 | 15" Tape & Reel | 875105 | ||
| 875105144009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 270 µF | 6.3 | 2000 | 3000 | 20 | 300 | 8 | 6.3 | 5.8 | 15" Tape & Reel | – | ||
| 875105245014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 270 µF | 10 | 2000 | 2690 | 20 | 300 | 8 | 6.3 | 7.7 | 15" Tape & Reel | 875105 | ||
| 875105144010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 6.3 | 2000 | 3100 | 20 | 300 | 8 | 6.3 | 5.8 | 15" Tape & Reel | – | ||
| 875105245015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 10 | 2000 | 2690 | 20 | 300 | 8 | 6.3 | 7.7 | 15" Tape & Reel | 875105 | ||
| 875105145011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 390 µF | 6.3 | 2000 | 3400 | 15 | 300 | 8 | 6.3 | 7.7 | 15" Tape & Reel | 875105 |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 875105945001 | SPEC | |
| 875105844001 | SPEC | |
| 875105744001 | SPEC | |
| 875105844002 | SPEC | |
| 875105240001 | SPEC | |
| 875105359001 | SPEC | |
| 875105444001 | SPEC | |
| 875105544001 | SPEC | |
| 875105744002 | SPEC | |
| 875105240002 | SPEC | |
| 875105359002 | SPEC | |
| 875105444002 | SPEC | |
| 875105544002 | SPEC | |
| 875105744003 | SPEC | |
| 875105644004 | SPEC | |
| 875105240003 | SPEC | |
| 875105359003 | SPEC | |
| 875105444003 | SPEC | |
| 875105544003 | SPEC | |
| 875105242004 | SPEC | |
| 875105359004 | SPEC | |
| 875105444004 | SPEC | |
| 875105545004 | SPEC | |
| 875105242005 | SPEC | |
| 875105359005 | SPEC | |
| 875105445005 | SPEC | |
| 875105545005 | SPEC | |
| 875105142001 | SPEC | |
| 875105242006 | SPEC | |
| 875105344006 | SPEC | |
| 875105445006 | SPEC | |
| 875105645005 | SPEC | |
| 875105142002 | SPEC | |
| 875105242007 | SPEC | |
| 875105344007 | SPEC | |
| 875105445007 | SPEC | |
| 875105142003 | SPEC | |
| 875105242008 | SPEC | |
| 875105344008 | SPEC | |
| 875105142004 | SPEC | |
| 875105242009 | SPEC | |
| 875105344009 | SPEC | |
| 875105142005 | SPEC | |
| 875105242010 | SPEC | |
| 875105344010 | SPEC | |
| 875105142006 | SPEC | |
| 875105244011 | SPEC | |
| 875105345011 | SPEC | |
| 875105144007 | SPEC | |
| 875105244012 | SPEC | |
| 875105144008 | SPEC | |
| 875105244013 | SPEC | |
| 875105144009 | SPEC | |
| 875105245014 | SPEC | |
| 875105144010 | SPEC | |
| 875105245015 | SPEC | |
| 875105145011 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them