Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
Sensor | 8 | 7 | 5 | SMT | ||
Actuator - Type M | 10.2 | 9 | 6.5 | SMT | ||
Actuator - Type L | 18.54 | 15.24 | 12 | SMT |
LTSpice files
Characteristics
- Specially designed for sensors and actuators
- Highest possible current in the smallest case size
- High self resonant frequency
- Operating temperature: –40 ºC to +125 ºC
- Recommended solder profile: Reflow
Applications
- ASI-applications
- Filter applications in kHz frequency range
Products
All
Sensor
Actuator - Type M
Actuator - Type L
Order Code | Datasheet | Downloads | Status | L (mH) | IR (A) | ISAT (A) | RDC max. (Ω) | C | fres (kHz) | Samples |
---|---|---|---|---|---|---|---|---|---|---|
744775330 | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 0.24 | 0.12 | 10 | 10 pF | 900 | |
744776333 | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 0.35 | 0.4 | 7 | 10 pF | 900 | |
74458303 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 0.5 | 1 | 3.5 | 21 pF | 630 | |
744775347 | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 0.2 | 0.1 | 13.8 | 11 pF | 700 | |
744776347 | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 0.25 | 0.3 | 12 | 13 pF | 650 | |
74458304 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 0.4 | 0.9 | 4.8 | 22 pF | 500 | |
744775360 | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.18 | 0.09 | 18 | 12 pF | 600 | |
744776360 | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.23 | 0.27 | 16.7 | 13 pF | 570 | |
74458306 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.4 | 0.7 | 6 | 20 pF | 470 | |
744775380 | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.14 | 0.09 | 25 | 11 pF | 700 | |
744776381 | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.2 | 0.2 | 16 | 13 pF | 500 | |
74458308 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.35 | 0.6 | 8 | 19 pF | 410 | |
744775318 | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.08 | 0.05 | 72 | 9 pF | 400 |
Order Code | Datasheet |
---|---|
744775330 | – |
744776333 | – |
74458303 | SPEC |
744775347 | – |
744776347 | – |
74458304 | SPEC |
744775360 | – |
744776360 | – |
74458306 | SPEC |
744775380 | – |
744776381 | – |
74458308 | SPEC |
744775318 | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mH) | IR (A) | ISAT (A) | RDC max. (Ω) | C | fres (kHz) | Samples |
---|