LTSpice files
Characteristics
- Test voltage of 6400 VDC / 1 min.
- Construction: reinforced insulation
- Up to 1500 VDC working voltage
- Integrated filter chokes for common mode interference suppression
- Supports serial daisy chain isoSPI and SPI
- Available in different footprints
- Versions with low profile
- Operating temperature: -40 °C up to +125 °C
Applications
- Energy Storage systems
- Uninterrupted Power Supply (UPS)
- E-bikes, E-scooters
- Isolation of industrial interfaces
Products
Order Code | Datasheet | Downloads | Status | Ports | VT DC (V (DC)) | Working Voltage (V (DC)) | Cr (mm) | L (mm) | W (mm) | H (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74941300 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 4300 | 1000 | 6 | 7.6 | 9.5 | 5.5 | |
![]() | 74941301 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 4300 | 1000 | 5 | 7.6 | 9.5 | 5.5 | |
![]() | 74941302 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 4300 | 1000 | 10 | 9.5 | 15.4 | 3.45 | |
![]() | 74942402 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 6400 | 1500 | 15 | 12.5 | 28 | 7.3 | |
![]() | 74942300 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4300 | 1000 | 10 | 15.1 | 14.7 | 4.75 | |
![]() | 74942301 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4300 | 1000 | 10 | 15.1 | 14.9 | 3.45 | |
![]() | 74942302 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4300 | 1000 | 10 | 15.1 | 15.4 | 3.45 | |
![]() | 74942400 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 6400 | 1500 | 15 | 15.45 | 27.85 | 4.85 | |
![]() | 74942401 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 6400 | 1500 | 15 | 15.45 | 27.85 | 4.85 |
Order Code | Datasheet | |
---|---|---|
![]() | 74941300 | SPEC |
![]() | 74941301 | SPEC |
![]() | 74941302 | SPEC |
![]() | 74942402 | SPEC |
![]() | 74942300 | SPEC |
![]() | 74942301 | SPEC |
![]() | 74942302 | SPEC |
![]() | 74942400 | SPEC |
![]() | 74942401 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Ports | VT DC (V (DC)) | Working Voltage (V (DC)) | Cr (mm) | L (mm) | W (mm) | H (mm) | Samples |
---|
BMS Layout Guidelines
From the smallest to the largest applications
What is a battery management system (BMS)?
Why is a transformer needed in a BMS?
What is the partial discharge test?
Transformer with or without center tap?