Size | Dimensions | L (mm) | W (mm) | H (mm) | Fl (mm) | Mount | |
---|---|---|---|---|---|---|---|
0402 | 1 | 0.5 | 0.5 | 0.25 | SMT | ||
0603 | 1.6 | 0.8 | 0.8 | 0.3 | SMT |
LTSpice files
Characteristics
- Modified internal layout increases the effective suppression range
- The impedance at 1 GHz are at least 3 times higher compared to the WE-CBF product family
- Operating temperature: –55 °C to +125 °C
Reference Designs
Applications
- Especially for the suppression of signal lines in the high frequency range
- For fast data lines: CPU, High Speed bus systems, HDD
Products
All
0402
0603
Order Code | Datasheet | Simulation | Downloads | Status | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
742861118 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 300 | 450 MHz | 700 | 180 | Wide Band | 742841 | ||
742843122 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 400 | 750 MHz | 800 | 300 | High Current | 742841 | ||
742863122 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 350 | 640 MHz | 1300 | 250 | High Current | 742841 | ||
742863147 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 780 | 600 MHz | 750 | 600 | High Current | 742841 | ||
742841160 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 1800 | 650 MHz | 250 | 1100 | Wide Band | 742841 | ||
742861160 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 900 | 350 MHz | 500 | 450 | Wide Band | 742841 | ||
742862160 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 1500 | 700 MHz | 350 | 850 | two | 742841 | ||
742863160 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 950 | 600 MHz | 500 | 800 | High Current | 742841 | ||
742841210 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1750 | 500 MHz | 250 | 900 | Wide Band | 742841 | ||
742861210 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 2200 | 450 MHz | 300 | 1100 | Wide Band | 742841 |
Order Code | Datasheet | Simulation |
---|---|---|
742861118 | SPEC | |
742843122 | SPEC | |
742863122 | SPEC | |
742863147 | SPEC | |
742841160 | SPEC | |
742861160 | SPEC | |
742862160 | SPEC | |
742863160 | SPEC | |
742841210 | SPEC | |
742861210 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMC ferrites are more than just bird food on the PCB
Videos
Würth Elektronik Webinar: Signal interface filters - effectiveness under real conditions