Size | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|
1310 | 15.5 | 13.2 | 10.5 | ||
1312 | 15.5 | 13.2 | 12.5 | ||
1813 | 21 | 18.5 | 13.5 |
LTSpice files
Characteristics
- Very low RDC
- Saturation current higher than 50 A
- Low inductance drift over temperature
- Coupled inductor with two identical windings
- More variants due to parallel and series connection possible
Applications
- High power switching regulators
- 1:1 flyback converter
- Buck, Boost, Sepic and Cuk Converter
- Switching regulators with second unregulated output voltage
- Battery Cell Charging Balancer
Products
All
1310
1312
1813
Order Code | Datasheet | Simulation | Downloads | Status | L1 (µH) | L2 (µH) | n | IR (A) | IR 2 (A) | ISAT1 (A) | ISAT2 (A) | RDC 1 (mΩ) | RDC 2 (mΩ) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74485540080 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 0.8 | 1:1 | 28 | 28 | 62 | 62 | 1.6 | 1.6 | ||
74485540120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 1.2 | 1:1 | 23 | 23 | 47 | 47 | 2.4 | 2.4 | ||
74485540170 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.7 | 1.7 | 1:1 | 21 | 21 | 39 | 39 | 3.3 | 3.3 | ||
74485540220 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 2.2 | 1:1 | 18 | 18 | 35 | 35 | 4.2 | 4.2 | ||
74485540290 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2.9 | 2.9 | 1:1 | 17 | 17 | 29 | 29 | 5.6 | 5.6 | ||
74485540350 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 3.5 | 1:1 | 14 | 14 | 27 | 27 | 7.5 | 7.5 | ||
74485540440 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4.4 | 4.4 | 1:1 | 12 | 12 | 24 | 24 | 9.6 | 9.6 | ||
74485540680 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 6.8 | 1:1 | 14 | 14 | 16 | 16 | 11.3 | 11.3 | ||
74485540820 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 8.2 | 1:1 | 13.5 | 13.5 | 14 | 14 | 13 | 13 | ||
74485540101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 10 | 1:1 | 13 | 13 | 13.5 | 13.5 | 13.9 | 13.9 | ||
74485542680 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 6.8 | 1:1 | 13.5 | 13.5 | 26 | 26 | 6.1 | 6.1 | ||
74485542820 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 8.2 | 1:1 | 13 | 13 | 24 | 24 | 8.4 | 8.4 | ||
74485542101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 10 | 1:1 | 11.5 | 11.5 | 22 | 22 | 11 | 11 |
Order Code | Datasheet | Simulation |
---|---|---|
74485540080 | SPEC | |
74485540120 | SPEC | |
74485540170 | SPEC | |
74485540220 | SPEC | |
74485540290 | SPEC | |
74485540350 | SPEC | |
74485540440 | SPEC | |
74485540680 | SPEC | |
74485540820 | SPEC | |
74485540101 | SPEC | |
74485542680 | SPEC | |
74485542820 | SPEC | |
74485542101 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L1 (µH) | L2 (µH) | n | IR (A) | IR 2 (A) | ISAT1 (A) | ISAT2 (A) | RDC 1 (mΩ) | RDC 2 (mΩ) | Samples |
---|
Videos
WE-MCRI – Innovative Molded Coupled Inductor by Würth Elektronik eiSos