Size | Dimensions | 3D | L (mm) | H (mm) | W (mm) | Mount | |
---|---|---|---|---|---|---|---|
Type XS | 16 | 17.5 | 7.5 | THT | |||
Type S | 18.5 | 22 | 14.5 | THT |
LTSpice files
Characteristics
- Core material: Nickel-Zinc Ferrite
- High suppression rates of asymmetrical interferences at high and middle frequencies
- High interference stability against RF interference and burst signals
- Compact design
- Noise suppression up to 300 MHz
- Operating temperature: –40 ºC to +125 ºC
- Flammability corresponding to UL 94 V-0
- Climatic category: 40/125/21
- Certified according to IEC 60938-2
Applications
- Power electronics
- Power line in- and output filter
- Optimized for burst signals
Application Notes
Products
All
Type XS
Type S
Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744841210 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 100 | 80 | 250 | 1500 | NiZn | 16 | 7.5 | 17.5 | THT | 744821 | ||
744841247 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 47 | 40 | 250 | 1500 | NiZn | 16 | 7.5 | 17.5 | THT | 744821 | ||
744841330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 30 | 26 | 250 | 1500 | NiZn | 16 | 7.5 | 17.5 | THT | 744821 | ||
744841414 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 14 | 15 | 250 | 1500 | NiZn | 16 | 7.5 | 17.5 | THT | 744821 | ||
7448421016 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 16 | 3 | 250 | 1500 | NiZn | 18.5 | 14.5 | 22 | THT | 744821 | ||
744842311 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 110 | 34.1 | 250 | 1500 | NiZn | 18.5 | 14.5 | 22 | THT | 744821 | ||
744842565 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 65 | 14.3 | 250 | 1500 | NiZn | 18.5 | 14.5 | 22 | THT | 744821 | ||
744842632 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5.5 | 32 | 8.3 | 250 | 1500 | NiZn | 18.5 | 14.5 | 22 | THT | – | |
744842742 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6.5 | 42 | 9 | 250 | 1500 | NiZn | 18.5 | 14.5 | 22 | THT | 744821 | ||
744842816 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7.5 | 16 | 5.5 | 250 | 1500 | NiZn | 18.5 | 14.5 | 22 | THT | – | |
744842932 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8.5 | 32 | 6 | 250 | 1500 | NiZn | 18.5 | 14.5 | 22 | THT | 744821 |
Order Code | Datasheet | Simulation |
---|---|---|
744841210 | SPEC | |
744841247 | SPEC | |
744841330 | SPEC | |
744841414 | SPEC | |
7448421016 | SPEC | |
744842311 | SPEC | |
744842565 | SPEC | |
744842632 | SPEC | – |
744842742 | SPEC | |
744842816 | SPEC | – |
744842932 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to solve EMC problems! || The mystery of the buzzing speaker
Videos
Würth Elektronik Webinar: EMC Filters – From component to design