OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyCommon Mode Chokes for Mains Power LinesProduct seriesWE-CMBH Common Mode Power Line Choke (Horizontal)

WE-CMBH Common Mode Power Line Choke (Horizontal)

WE-CMBH Common Mode Power Line Choke (Horizontal)
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
MaterialMount
Type L 32.5 28 22 MnZn THT

Characteristics

  • Horizontal design for compact housings
  • High suppression of asymmetrical interferences
  • Suppression even at low frequency range
  • Highest possible rated current by small size
  • Operating temperature: -40°C to +125°C
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 40/125/21
  • Certified according to IEC 60938-2

Applications

  • Power electronics
  • Power line in- and output filter
  • Radio interference suppression in motors
  • Suppression of common mode noise

Products

Type L
Order Code Data­sheet Simu­lation Downloads StatusIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountDesign Kit Samples
744834101SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 10 1 12.5 250 1500 MnZn 32.5 28 22 THT744825
744834220SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 2 20 230 250 1500 MnZn 32.5 28 22 THT
744834310SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 3 10 110 250 1500 MnZn 32.5 28 22 THT
744834405SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 4 5 50 250 1500 MnZn 32.5 28 22 THT744825
744834407SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 3.5 7 80 250 1500 MnZn 32.5 28 22 THT744825
744834433SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 5 3.3 37 250 1500 MnZn 32.5 28 22 THT744825
744834622SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 6 2.2 22 250 1500 MnZn 32.5 28 22 THT744825
Order Code Data­sheet Simu­lation
744834101SPEC
744834220SPEC
744834310SPEC
744834405SPEC
744834407SPEC
744834433SPEC
744834622SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

How to solve EMC problems! || The mystery of the buzzing speaker

Videos

Würth Elektronik Webinar: EMC Filters – From component to design