OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyCommon Mode Chokes for Mains Power LinesProduct seriesWE-CMB HV Common Mode Power Line Choke

WE-CMB HV Common Mode Power Line Choke

WE-CMB HV Common Mode Power Line Choke
Size Dimen­sionsW
(mm)
H
(mm)
MaterialMount
Type XL 23 39.5 MnZn THT
Type XXL 28 44.5 MnZn THT

Characteristics

  • Application up to 760 VAC
  • High permeability MnZn core material
  • Improved insulation through plastic case and winding spacer
  • Design according to EN 60938-2
  • Air and creepage distances ≥ 7 mm
  • Same land pattern like our CMB Series size XL and CMBNC Series XXL
  • Up to 22 A rated current
  • Up to 38 dB attenuation
  • Suppression frequency range: 5 kHz to 5 MHz
  • Operating temperature: -40 °C to +125 °C
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 40/125/21

Applications

  • Power electronics
  • Power line in- and output filter
  • Radio interference suppression in motors
  • Suppression for common mode noise

Products

All
Type XL
Type XXL
Order Code Data­sheet Simu­lation Downloads StatusIR
(A)
L1
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
744830007215SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 21.5 0.7 3.8 760 3000 MnZn 42.5 23 39.5 THT
744830010185SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 18.5 1 5.5 760 3000 MnZn 41.5 23 39.5 THT
744830017132SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 13.2 1.7 10 760 3000 MnZn 40 23 39.5 THT
744830025103SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 10.3 2.5 18 760 3000 MnZn 39.5 23 39.5 THT
744830039080SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 8 3.9 31 760 3000 MnZn 39.5 23 39.5 THT
744831010205SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 20.5 1 5.5 760 3000 MnZn 46.5 28 44.5 THT
744831016164SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 16.4 1.6 8.5 760 3000 MnZn 46.5 28 44.5 THT
744831020133SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 13.3 2 13 760 3000 MnZn 45.5 28 44.5 THT
744831034090SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 9 3.4 27 760 3000 MnZn 44.5 28 44.5 THT
744831047068SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 6.8 4.7 44 760 3000 MnZn 44.5 28 44.5 THT
Order Code Data­sheet Simu­lation
744830007215SPEC
744830010185SPEC
744830017132SPEC
744830025103SPEC
744830039080SPEC
744831010205SPEC
744831016164SPEC
744831020133SPEC
744831034090SPEC
744831047068SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusIR
(A)
L1
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples

Videos

How to solve EMC problems! || The mystery of the buzzing speaker

Videos

Würth Elektronik Webinar: EMC Filters – From component to design