OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyEMC ShieldingProduct sub-familyMagnetic ShieldingProduct seriesWE-CPU EMI Suppression CPU Ferrite Plate

WE-CPU EMI Suppression CPU Ferrite Plate

WE-CPU EMI Suppression CPU Ferrite Plate

Characteristics

  • Customizable Product Series:
    Dimensions
    Surface
  • Impedances up to 800 Ω
  • Material: 5 W 700
  • Initial permeability: 700 μiac
  • Curie temperature: +140 °C max.
  • Operating temperature: –25°C to +125°C
  • with adhesive tape

Applications

  • CPU
  • Controller screening

Cut it, fold it, test it. ShielDIY!

Create your own customized Shielding Cabinet for testing. Cut it, fold it and test it, DIY!

Learn more now!

Products

Order Code Data­sheet Downloads StatusZ @ 25 MHz
(Ω)
Z @ 100 MHz
(Ω)
L
(mm)
W
(mm)
H
(mm)
Samples
7427411SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 17 65 20 15 0.8
74274119SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 17 65 20 15 0.8
7427412SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 21 85 20 18 1.5
74274129SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 21 85 20 18 1.5
7427413SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 24 88 20 20 1.5
7427415SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 24 79 23 23 0.8
74274139SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 24 88 20 20 1.5
74274159SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 24 79 23 23 0.8
7427418SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 25 84 40 18 1.5
74274189SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 25 84 40 18 1.5
7427414SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 26 88 20 30 1.5
74274149SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 26 88 20 30 1.5
7427419SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 27 85 50 18 1.5
74274199SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 27 85 50 18 1.5
7427416SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 30 110 23 23 1.5
74274169SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 30 110 23 23 1.5
7427417SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 36 114 30 30 1.5
74274179SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 36 114 30 30 1.5
Order Code Data­sheet
7427411SPEC
74274119SPEC
7427412SPEC
74274129SPEC
7427413SPEC
7427415SPEC
74274139SPEC
74274159SPEC
7427418SPEC
74274189SPEC
7427414SPEC
74274149SPEC
7427419SPEC
74274199SPEC
7427416SPEC
74274169SPEC
7427417SPEC
74274179SPEC
Samples
Order Code Data­sheet Downloads StatusZ @ 25 MHz
(Ω)
Z @ 100 MHz
(Ω)
L
(mm)
W
(mm)
H
(mm)
Samples

Videos

Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach

Videos

Würth Elektronik Webinar: A Practical Guide to EMI Shielding of Electronic Devices