Size | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|
5838 | 6 | 6 | 4 |
LTSpice files
Characteristics
- Tiny package: our smallest double choke
- Magnetical shielded
- 1:1 transformer
- Coupled miniature inductor with two identical windings
- More variants due to parallel and series connection
- Operating temperature: -40 °C to +125 °C
Applications
- Flyback applications
- Buck, Boost, Sepic, Zeta, CUK Converter
- Switching regulators with second unregulated output voltage
Products
5838
Order Code | Datasheet | Simulation | Downloads | Status | L1 (µH) | L2 (µH) | n | IR (A) | IR 2 (A) | ISAT (A) | ISAT1 (A) | RDC1 typ (mΩ) | RDC2 typ (mΩ) | RDC1 max (mΩ) | RDC2 max (mΩ) | fres 1 (MHz) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7448844010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 1 | 1:1 | 4.5 | 4.5 | 5 | 5 | 25 | 25 | 35 | 35 | 150 | ||
7448844022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 2.2 | 1:1 | 3.9 | 3.9 | 3.4 | 3.4 | 33 | 33 | 47 | 47 | 80 | ||
7448844033 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 3.3 | 1:1 | 3.5 | 3.5 | 2.5 | 2.5 | 40 | 40 | 57 | 57 | 56 | ||
7448844047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 4.7 | 1:1 | 3.1 | 3.1 | 2.1 | 2.1 | 44 | 44 | 62 | 62 | 46 | ||
7448844068 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 6.8 | 1:1 | 2.3 | 2.3 | 1.8 | 1.8 | 60 | 60 | 85 | 85 | 42 | ||
7448844100 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 10 | 1:1 | 2 | 2 | 1.6 | 1.6 | 70 | 70 | 100 | 100 | 34 | ||
7448844150 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 15 | 1:1 | 1.8 | 1.8 | 1.4 | 1.4 | 84 | 84 | 120 | 120 | 28 | ||
7448844220 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 22 | 1:1 | 1.2 | 1.2 | 1.3 | 1.3 | 154 | 154 | 220 | 220 | 19 | ||
7448844330 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 33 | 1:1 | 1 | 1 | 0.9 | 0.9 | 168 | 168 | 240 | 240 | 14 | ||
7448844470 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 47 | 1:1 | 0.9 | 0.9 | 0.7 | 0.7 | 245 | 245 | 350 | 350 | 12 |
Order Code | Datasheet | Simulation |
---|---|---|
7448844010 | SPEC | |
7448844022 | SPEC | |
7448844033 | SPEC | |
7448844047 | SPEC | |
7448844068 | SPEC | |
7448844100 | SPEC | |
7448844150 | SPEC | |
7448844220 | SPEC | |
7448844330 | SPEC | |
7448844470 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L1 (µH) | L2 (µH) | n | IR (A) | IR 2 (A) | ISAT (A) | ISAT1 (A) | RDC1 typ (mΩ) | RDC2 typ (mΩ) | RDC1 max (mΩ) | RDC2 max (mΩ) | fres 1 (MHz) | Samples |
---|
Videos
WE-MCRI – Innovative Molded Coupled Inductor by Würth Elektronik eiSos