Size | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|
5838 | 6 | 6 | 4 |
LTSpice files
Characteristics
- Low profile: 4 mm
- Small footprint 6 x 6 mm
- Very low secondary RDC
- Multiple options of turn ratios available
- Separated welding/soldering pads for increased reliability
- Optimized winding technology for increased performance & reliability
Applications
- Wireless fire, alarm, gas and metering remote sensors driven by environmental energies based on energy harvesting voltage transformers like LTC3108/LTC3109
- Sensors with predictive battery replacements in applications which are difficult to access
- Energy self-sufficient supply using subsequent installed sensors for energy harvesting
Application Notes
Products
5838
Order Code | Datasheet | Downloads | Status | L1 (µH) | L2 (µH) | n | IR (A) | ISAT1 (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74488540070 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 70000 | 1 : 100 | 1.9 | 1.3 | 0.085 | 205 | 0.095 | 240 | |
74488540120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 33000 | 1 : 50 | 1.7 | 1 | 0.09 | 135 | 0.1 | 155 | |
74488540250 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | 10000 | 1 : 20 | 1.5 | 0.7 | 0.2 | 42 | 0.24 | 48 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L1 (µH) | L2 (µH) | n | IR (A) | ISAT1 (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | Samples |
---|
Discover now:
Videos
WE-MCRI – Innovative Molded Coupled Inductor by Würth Elektronik eiSos
Videos
Würth Elektronik Webinar: Energy Harvesting development steps
Videos
Würth Elektronik Webinar: Energy Harvesting is no longer a fiction
Videos
Würth Elektronik Webinar: Energy Harvesting: Now a Real and Efficient Solution
Videos
Würth Elektronik Webinar: Energy Harvesting ist keine Fiktion mehr
Videos
Würth Elektronik Webinar: Energy Harvesting development steps