| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
| Type L | 28 | 18.5 | 33 | THT |
LTSpice files
Characteristics
- MnZn and NiZn core material
- Suppression of noise in a broad frequency range (100 kHz to 100 MHz)
- Combined noise and burst filter
- Increases electromagnetic immunity
- Climatic category 40/125/21
- Flammability corresponding to UL 94 V-0
Applications
- EMC filter
- Mains line filter
- Power electronics
- Interference suppression in motors
- Common mode filters
Products
Type L
| Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 744844101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 100 | 6 | 250 | 1500 | 28 | 18.5 | 33 | THT | 744824 | ||
| 744844102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 1000 | 42 | 250 | 1500 | 28 | 18.5 | 33 | THT | 744824 | ||
| 744844221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 220 | 9 | 250 | 1500 | 28 | 18.5 | 33 | THT | 744824 | ||
| 744844470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 47 | 4.6 | 250 | 1500 | 28 | 18.5 | 33 | THT | 744824 | ||
| 744844471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 470 | 16 | 250 | 1500 | 28 | 18.5 | 33 | THT | 744824 |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to solve EMC problems! || The mystery of the buzzing speaker
Videos
Würth Elektronik Webinar: EMC Filters – From component to design