Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
8010 | 8.8 | 8.8 | 11 | THT | ||
1012 | 10.8 | 10.8 | 13 | THT | ||
1215 | 12.8 | 12.8 | 15.8 | THT | ||
1280 | 12.8 | 12.8 | 9 | THT | ||
1410 | 14.8 | 14.8 | 11 | THT | ||
1415 | 14.8 | 14.8 | 15.8 | THT |
LTSpice files
Characteristics
- Optimization of material composition causes high performance
- Up to 19.7 A Saturation Current
- RDC values starting at 3.8 mΩ
- Shielded design
- Low stray field
- Operating temperature: -40 °C to +125 °C
Applications
- DC/DC converters
- Power supplies and battery chargers
- Home Entertainment Systems
- Portable devices like notebooks
Application Notes
Products
All
8010
1012
1215
1280
1410
1415
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | Mount | Samples |
---|---|---|---|---|---|---|---|---|---|---|
744750230030 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 7.6 | 11.7 | 8.5 | THT | ||
744750230047 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 6.5 | 9.6 | 12.5 | THT | ||
744750340047 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 9 | 14.4 | 8.5 | THT | ||
744750420047 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 8.7 | 13.5 | 8.5 | THT | ||
744750530047 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 11.8 | 18 | 4.8 | THT | ||
744750560047 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 14.5 | 19.7 | 3.8 | THT | ||
744750230068 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 5.7 | 8.1 | 16 | THT | ||
744750420068 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 7.2 | 11.4 | 12 | THT | ||
744750530068 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 10.7 | 15 | 6.5 | THT | ||
744750230100 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 4.6 | 6.8 | 23 | THT | ||
744750460100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 9.2 | 11.3 | 8.6 | THT | ||
744750420100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 6.2 | 9.6 | 15.5 | THT | ||
744750530100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 8.9 | 12.4 | 9.5 | THT | ||
744750560100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 11.4 | 13.4 | 6.8 | THT | ||
744750230150 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 3.7 | 5.7 | 35 | THT | ||
744750340150 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 5.6 | 8.5 | 20 | THT | ||
744750460150 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 9 | 9.5 | 12 | THT | ||
744750420150 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 5.1 | 7.9 | 25 | THT | ||
744750460220 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 6.9 | 7.5 | 16 | THT | ||
744750420220 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 4.1 | 6.7 | 36 | THT | ||
744750560220 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 7.7 | 8.9 | 14.5 | THT |
Order Code | Datasheet | Simulation |
---|---|---|
744750230030 | SPEC | |
744750230047 | SPEC | |
744750340047 | SPEC | |
744750420047 | SPEC | |
744750530047 | SPEC | |
744750560047 | SPEC | |
744750230068 | SPEC | |
744750420068 | SPEC | |
744750530068 | SPEC | |
744750230100 | SPEC | |
744750460100 | SPEC | |
744750420100 | SPEC | |
744750530100 | SPEC | |
744750560100 | SPEC | |
744750230150 | SPEC | |
744750340150 | SPEC | |
744750460150 | SPEC | |
744750420150 | SPEC | |
744750460220 | SPEC | |
744750420220 | SPEC | |
744750560220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | Mount | Samples |
---|
Videos
How to choose the right coil type (inductor)?!
Videos
Würth Elektronik Webinar: Magnetics design & selection – intermediate level