OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyEMC ShieldingProduct sub-familyEMC GasketsProduct seriesWE-GS Woven Strings

WE-GS Woven Strings

WE-GS Woven Strings
Size Dimen­sionsL
(mm)
Round Profile 1000
Rectangular Profile 1000

Characteristics

  • Elastomer core covered with Monel-fabric (copper and nickel alloy)
  • Excellent screening effect, high elasticity and protection against dust and air circulation
  • Fixing possible with self adhesive foil
  • Round profile can be delivered with fin or alternatively as double string with intermediate fin
  • Operating temperature: –30 ºC to +80 ºC

Applications

  • Application for doors and housings

Products

All
Round Profile
Rectangular Profile
Order Code Data­sheet Downloads StatusL
(mm)
W
(mm)
Ø OD
(mm)
Shielding
Effectiveness
@ 1 GHz
(dB)
Samples
30624SSPEC
Active i| Production is active. Expected lifetime: >10 years. 1000 2.4 2.4 80
30632SSPEC
Active i| Production is active. Expected lifetime: >10 years. 1000 3.2 3.2 80
30648SSPEC
Active i| Production is active. Expected lifetime: >10 years. 1000 4.8 4.8 80
30664SSPEC
Active i| Production is active. Expected lifetime: >10 years. 1000 6.4 6.4 80
3074824SSPEC
Active i| Production is active. Expected lifetime: >10 years. 1000 4.8 80
3076432SSPEC
Active i| Production is active. Expected lifetime: >10 years. 1000 6.4 80
3079548SSPEC
Active i| Production is active. Expected lifetime: >10 years. 1000 9.5 80
Order Code Data­sheet
30624SSPEC
30632SSPEC
30648SSPEC
30664SSPEC
3074824SSPEC
3076432SSPEC
3079548SSPEC
Samples
Order Code Data­sheet Downloads StatusL
(mm)
W
(mm)
Ø OD
(mm)
Shielding
Effectiveness
@ 1 GHz
(dB)
Samples

Videos

Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach