Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | ||
---|---|---|---|---|---|---|---|
NEW | 0910 | 9.3 | 6.1 | 10.2 | SMT | ||
NEW | 1111 | 11.7 | 5.7 | 11 | SMT |
LTSpice files
Characteristics
- Saturation current up to 190 A
- Low Rdc up to 125uΩ
- Coupling factor up to 0.98
- Operating temperature of 125 °C
- MnZn core, high permeability material
Applications
- TLVR topology
- Multiphase voltage regulators
- CPU motherboards
- Servers
- FPGA
- Internet switches
- High power ASIC applications
Application Notes
Products
All
0910
1111
Order Code | Datasheet | Simulation | Downloads | Status | L1 (nH) | L2 (nH) | IRP,1 (A) | IRP,2 (A) | ISAT,1 (A) | RDC1 typ (mΩ) | RDC2 typ (mΩ) | Coupling Coefficient (Value) | VOP (V) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443001111070 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 70 | 70 | 78 | 53 | 190 | 0.125 | 0.37 | 0.93 | 40 | ||
![]() | 7443000910070 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 70 | 70 | 78 | 53 | 166 | 0.125 | 0.33 | 0.93 | 40 | ||
![]() | 7443000910100 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 100 | 100 | 78 | 53 | 117 | 0.125 | 0.33 | 0.95 | 40 | ||
![]() | 7443001111105 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 105 | 105 | 78 | 53 | 142 | 0.125 | 0.37 | 0.96 | 40 | ||
![]() | 7443000910120 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 120 | 120 | 78 | 53 | 98 | 0.125 | 0.33 | 0.96 | 40 | ||
![]() | 7443001111120 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 120 | 120 | 78 | 53 | 122 | 0.125 | 0.37 | 0.96 | 40 | ||
![]() | 7443000910150 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 150 | 150 | 78 | 53 | 79 | 0.125 | 0.33 | 0.97 | 40 | ||
![]() | 7443001111150 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 150 | 150 | 78 | 53 | 99 | 0.125 | 0.37 | 0.97 | 40 | ||
![]() | 7443001111180 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 180 | 180 | 78 | 53 | 82 | 0.125 | 0.37 | 0.97 | 40 | ||
![]() | 7443001111200 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 200 | 200 | 78 | 53 | 76 | 0.125 | 0.37 | 0.98 | 40 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443001111070 | SPEC | |
![]() | 7443000910070 | SPEC | |
![]() | 7443000910100 | SPEC | |
![]() | 7443001111105 | SPEC | |
![]() | 7443000910120 | SPEC | |
![]() | 7443001111120 | SPEC | |
![]() | 7443000910150 | SPEC | |
![]() | 7443001111150 | SPEC | |
![]() | 7443001111180 | SPEC | |
![]() | 7443001111200 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L1 (nH) | L2 (nH) | IRP,1 (A) | IRP,2 (A) | ISAT,1 (A) | RDC1 typ (mΩ) | RDC2 typ (mΩ) | Coupling Coefficient (Value) | VOP (V) | Samples |
---|