LTSpice files
Characteristics
- Flybuck™ topology
- Operating Temp: -40°C to +125°C
- Excellent leakage inductance and interwinding capacitance performance
- Flybuck™ topology training video
Applications
- Industrial Programmable Logic Controllers (PLCs)
- Building automation and process control
- Isolated interface power: RS-422, RS-485, CAN, I2C, LAN
- Motor drive control, inverters and industrial automation
- Isolated low power drivers & regulators, smart e-meters
- Bias power supplies for gate drives and op-amps
Application Notes
Products
| Order Code | Datasheet | Simulation | Downloads | Status | VIN (V) | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | VOut4 (V) | IOut4 (mA) | Vaux (V) | Vbuck (V) | L (µH) | NPRI : NSEC | ISAT (A) | LS (nH) | VT (V (AC)) | fswitch (kHz) | Mount | L (mm) | W (mm) | H (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750311780 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 - 3.5 V (DC) | 15 | 0.2 | 15 | 0.2 | – | – | – | – | – | – | 2 | 1:8:8 | 10 | 200 | 2000 | 500 | SMT | 9.78 | 9.14 | 10.54 | ||
![]() | 750312547 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 - 6 V (DC) | 5 | 0.2 | – | – | – | – | – | – | – | – | 1 | 1:2.4 | 2 | 70 | 3000 | 500 | SMT | 9.78 | 9.14 | 10.54 | ||
![]() | 750311880 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 - 6 V (DC) | 5 | 0.2 | – | – | – | – | – | – | – | – | 2.5 | 1:2.5 | 12 | 125 | 2500 | 200 - 600 | SMT | 9.78 | 9.14 | 10.54 | ||
![]() | 750316170 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 - 5.5 V (DC) | 13.5 | 0.01 | -13.5 | 0.01 | 5 | 0.1 | – | – | – | 2.17 | 2.7 | 1:8:8:3 | 7 | 500 | 1875 | 400 | SMT | 9.78 | 9.5 | 10.54 | ||
![]() | 750315703 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 - 15 V (DC) | 5 | 0.5 | – | – | – | – | – | – | – | 4.5 | 25 | 1:1 | 1 | 380 | 2500 | 200 | SMT | 9.78 | 9.5 | 10.54 | ||
![]() | 750315038 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 7 - 26 V (DC) | 23 | 0.3 | 23 | 0.1 | 23 | 0.1 | 23 | 100 | – | 10.5 | 36.5 | 1:2.33:2.33:2.33:2.33 | – | 300 | 3600 | 250 - 600 | THT | 23.36 | 23.88 | 24.14 | ||
![]() | 750342627 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 - 15 V (DC) | 9 | 0.25 | – | – | – | – | – | – | – | – | 20 | 2.4:1 | 2 | 270 | 4500 | 200 - 350 | THT | 20.32 | 24.38 | 16 | ||
![]() | 750314597 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 - 40 V (DC) | 15.5 | 0.25 | – | – | – | – | – | – | – | 8 | 60 | 1:1.5 | 0.84 | 1200 | 1500 | 150 | SMT | 10.16 | 13.36 | 8.64 | ||
![]() | 750314952 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 - 40 V (DC) | 3.3 | 0.15 | – | – | – | – | – | – | – | 3.3 | 2500 | 1:1.25 | – | – | 2000 | 100 | SMT | 9.78 | 9.14 | 10.54 | ||
![]() | 750316586 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 - 14 V (DC) | 7 | 0.3 | 12 | 0.05 | 30 | 0.075 | – | – | – | -12 | 150 | 1.69:1:1.69:4.07 | 1.3 | 1700 | 4000 | 200 | THT | 22.2 | 25 | 16 | ||
![]() | 750315393 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11.8 - 13.2 V (DC) | 12 | 0.6 | – | – | – | – | – | – | – | 4.2 | 37.5 | 1:3 | 3 | 400 | 1500 | 600 | THT | 17.96 | 20.3 | 14.3 | ||
![]() | 750315144 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 - 36 V (DC) | -17.5 | 0.03 | 17.5 | 0.045 | – | – | – | – | – | 9 | 80 | 1:2:2 | 0.5 | 2100 | 490 | 300 | SMT | 10 | 14 | 5 | ||
![]() | 750315547 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 - 48 V (DC) | 3.6 | 0.1 | – | – | – | – | – | – | – | 3.3 | 42 | 1:1.2 | 1.1 | 800 | 2500 | 300 | SMT | 9.78 | 9.14 | 10.54 | ||
![]() | 750314851 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 - 40 V (DC) | 14 | 0.1 | 5 | 0.05 | 14 | 0.05 | 5 | 50 | – | 10.2 | 68 | 1.83:1.67:1:1.67:1 | 1.8 | 1200 | 4000 | 300 | SMT | 17.78 | 26.1 | 13.8 | ||
![]() | 750314225 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 - 40 V (DC) | 5 | 0.25 | 5 | 0.25 | – | – | – | – | – | 7.8 | 50 | 1.5:1 | 1.3 | 800 | 1500 | 250 - 600 | SMT | 13.34 | 15.24 | 11.43 | ||
![]() | 750314226 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 - 40 V (DC) | 15 | 0.15 | 15 | 0.15 | – | – | – | – | – | 7.8 | 33.8 | 2:1 | 1 | 150 | 1875 | 250 - 600 | SMT | 13.34 | 15.24 | 11.43 | ||
![]() | 750342156 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 - 40 V (DC) | 12.7 | 0.6 | 12.7 | 0.6 | – | – | – | – | – | – | 66 | 1:1 | 1.2 | 1500 | 1500 | 600 | SMT | 13.34 | 15.24 | 11.43 | ||
![]() | 750313995 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 - 40 | 15 | 0.05 | 5 | 0.1 | 5 | 0.1 | 15 | 50 | – | 7.8 | 50 | 1.5:1:1:2:2 | 1.5 | 260 | 1500 | 300 - 600 | SMT | 13.46 | 17.75 | 12.7 | ||
![]() | 750314442 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 - 36 V (DC) | 10 | 0.025 | 5 | 0.08 | -5 | 0.08 | -10 | 25 | – | 13 | 45 | 2.08:2:1:2:1 | 0.78 | 930 | 1500 | 200 - 350 | SMT | 12.95 | 12.7 | 5.98 | ||
![]() | 750314459 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 - 36 V (DC) | 7 | 0.03 | 5 | 0.08 | -5 | 0.08 | -7 | 30 | – | 13 | 45 | 1.79:1.29:1:1.29:1 | 0.8 | 1000 | 1500 | 200 - 350 | SMT | 12.95 | 12.7 | 5.98 | ||
![]() | 750314460 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 - 36 V (DC) | 12 | 0.03 | 12 | 0.03 | -5 | 0.08 | -5 | 80 | – | 13 | 45 | 1.79:2.29:2.29:1:1 | 0.9 | 910 | 1500 | 200 - 350 | SMT | 12.95 | 12.7 | 5.98 | ||
![]() | 750314461 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 - 36 V (DC) | 15 | 0.033 | 5 | 0.1 | -5 | 0.1 | – | – | – | 13 | 45 | 1.92:3:1:1 | 0.96 | 400 | 1500 | 200 - 350 | SMT | 12.95 | 12.7 | 5.98 | ||
![]() | 750314462 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 - 36 V (DC) | 5 | 0.1 | 12 | 0.04 | -12 | 0.04 | – | – | – | 13 | 45 | 1.92:1:2.38:2.38 | 0.98 | 450 | 1500 | 200 - 350 | SMT | 12.95 | 12.7 | 5.98 | ||
![]() | 750314463 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 - 36 V (DC) | 24 | 0.02 | 12 | 0.04 | -12 | 0.04 | – | – | – | 13 | 45 | 1:2.36:1.16:1.16 | 0.96 | 450 | 1500 | 200 - 350 | SMT | 12.95 | 12.7 | 5.98 | ||
![]() | 750315246 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 - 36 V (DC) | 5 | 0.2 | – | – | – | – | – | – | – | 5 | 26 | 1:1.09 | 0.96 | 650 | 1500 | 350 | SMT | 10 | 14 | 5 | ||
![]() | 750315856 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 - 36 V (DC) | 27 | 0.04 | 5 | 0.05 | -5 | 0.02 | – | – | – | 9 | 120 | 1 : 3 : 0.56 : 0.56 | 0.65 | 5000 | 625 | 250 | SMT | 12.95 | 12.85 | 6.35 | ||
![]() | 750314624 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 17 - 35 V (DC) | 9 | 0.1 | 16 | 0.1 | 9 | 0.1 | 16 | 100 | – | 10.3 | 60 | 1.08:1:1.75:1:1.75 | 1.55 | 800 | 5000 | 250 - 600 | THT | 22.2 | 25 | 16 | ||
![]() | 750342206 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 - 24 V (DC) | 15 | 0.15 | 5 | 0.1 | 15 | 0.15 | – | – | 5 | – | 50 | 2 : 3 : 1 : 3.2 : 1 | – | – | 1500 | 200 - 400 | SMT | 12.95 | 12.85 | 6.35 | ||
![]() | 750317963 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 - 60 V (DC) | 25 | 0.06 | 25 | 0.06 | 25 | 0.06 | 25 | 60 | – | – | 22 | 0.5:1:1:1:1 | 2.4 | – | 1000 | 220 - 350 | THT | 13.97 | 15.37 | 12.7 | ||
![]() | 750315039 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 19 - 30 V (DC) | 5 | 1 | 15 | 0.2 | 15 | 0.2 | – | – | – | 7.65 | 40 | 1.43:1:2.86:2.86 | 1.8 | 300 | 1500 | 250 | SMT | 23.11 | 29.08 | 11.43 | ||
![]() | 750312750 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 - 100 V (DC) | 10 | 0.3 | – | – | – | – | – | – | – | 10 | 23 | 1:1 | 0.76 | 400 | 1500 | 750 | SMT | 6.6 | 8.26 | 5.59 | ||
![]() | 750315245 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 - 30 V (DC) | 5 | 0.2 | – | – | – | – | – | – | – | 5.5 | 30 | 1:1 | 0.96 | 750 | 1500 | 350 | SMT | 10 | 14 | 5 | ||
![]() | 750315247 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 - 30 V (DC) | 15 | 0.1 | – | – | – | – | – | – | – | 7.8 | 30 | 1:2 | 0.88 | 825 | 1500 | 350 | SMT | 10 | 14 | 5 | ||
![]() | 750315248 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 - 30 V (DC) | -5 | 0.1 | 5 | 0.1 | – | – | – | – | – | 5.5 | 30 | 1:1:1 | 0.96 | 750 | 1500 | 350 | SMT | 10 | 14 | 5 | ||
![]() | 750315249 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 - 30 V (DC) | -15 | 0.05 | 15 | 0.05 | – | – | – | – | – | 10.4 | 30 | 1:1.5:1.5 | 0.92 | 900 | 1500 | 350 | SMT | 10 | 14 | 5 | ||
![]() | 750315250 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 - 30 V (DC) | -5 | 0.1 | 5 | 0.1 | – | – | – | – | – | 11 | 30 | 2:1:1 | 0.9 | 825 | 1500 | 350 | SMT | 10 | 14 | 5 | ||
![]() | 750312924 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 36 - 75 V (DC) | 10 | 0.12 | 5 | 0.08 | – | – | – | – | – | 10 | 26 | 2:2:1 | 0.55 | 1000 | 1500 | 750 | SMT | 8.35 | 9.5 | 6.35 | ||
![]() | 750315811 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 36 - 72 V (DC) | 12 | 0.83 | – | – | – | – | – | – | – | 12 | 60 | 1:1 | 2.1 | 1700 | 1500 | 300 | SMT | 13.34 | 15.24 | 11.43 | ||
![]() | 750344207 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 36 - 75 V (DC) | 9 | 0.05 | – | – | – | – | – | – | – | 9 | 150 | 1:1 | – | 3400 | 3000 | 600 | SMT | 12.4 | 13.8 | 13.6 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 750311780 | SPEC | |
![]() | 750312547 | SPEC | |
![]() | 750311880 | SPEC | |
![]() | 750316170 | SPEC | |
![]() | 750315703 | SPEC | |
![]() | 750315038 | SPEC | |
![]() | 750342627 | SPEC | |
![]() | 750314597 | SPEC | |
![]() | 750314952 | SPEC | |
![]() | 750316586 | SPEC | |
![]() | 750315393 | SPEC | |
![]() | 750315144 | SPEC | |
![]() | 750315547 | SPEC | |
![]() | 750314851 | SPEC | |
![]() | 750314225 | SPEC | |
![]() | 750314226 | SPEC | |
![]() | 750342156 | SPEC | |
![]() | 750313995 | SPEC | |
![]() | 750314442 | SPEC | |
![]() | 750314459 | SPEC | |
![]() | 750314460 | SPEC | |
![]() | 750314461 | SPEC | |
![]() | 750314462 | SPEC | |
![]() | 750314463 | SPEC | |
![]() | 750315246 | SPEC | |
![]() | 750315856 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 750314624 | SPEC | |
![]() | 750342206 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 750317963 | SPEC | |
![]() | 750315039 | SPEC | |
![]() | 750312750 | SPEC | |
![]() | 750315245 | SPEC | |
![]() | 750315247 | SPEC | |
![]() | 750315248 | SPEC | |
![]() | 750315249 | SPEC | |
![]() | 750315250 | SPEC | |
![]() | 750312924 | SPEC | |
![]() | 750315811 | SPEC | |
![]() | 750344207 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | VIN (V) | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | VOut4 (V) | IOut4 (mA) | Vaux (V) | Vbuck (V) | L (µH) | NPRI : NSEC | ISAT (A) | LS (nH) | VT (V (AC)) | fswitch (kHz) | Mount | L (mm) | W (mm) | H (mm) | Samples |
|---|