Size | Dimensions | L (mm) | W (mm) | H (mm) | Fl (mm) | Material | |
---|---|---|---|---|---|---|---|
Type SH | 23.3 | 18.5 | 11.5 | 2.1 | MnZn |
LTSpice files
Characteristics
- SMT power line choke
- Compact size
- Toroidal core with sector winding
- High attenuation of common mode interferences in low and middle frequency range
- Recommended solder profile: Reflow
- Operating temperature: –40 ºC to +125 ºC
Applications
- Mains filter
- Power electronics
- SMPS
Products
Type SH
Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L1 (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7446630027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.6 | 27 | 1.2 | 250 | 1500 | MnZn | 23.3 | 18.5 | 11.5 | ||
7446630039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.55 | 39 | 1.7 | 250 | 1500 | MnZn | 23.3 | 18.5 | 11.5 | ||
7446630047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 47 | 2.6 | 250 | 1500 | MnZn | 23.3 | 18.5 | 11.5 | ||
7446631007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.4 | 6.8 | 0.3 | 250 | 1500 | MnZn | 23.3 | 18.5 | 11.5 | ||
7446631010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 10 | 0.55 | 250 | 1500 | MnZn | 23.3 | 18.5 | 11.5 | ||
7446632001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1 | 0.06 | 250 | 1500 | MnZn | 23.3 | 18.5 | 11.5 | ||
7446632002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.75 | 2.2 | 0.1 | 250 | 1500 | MnZn | 23.3 | 18.5 | 11.5 | ||
7446632003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.25 | 3.3 | 0.15 | 250 | 1500 | MnZn | 23.3 | 18.5 | 11.5 | ||
74466340007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.25 | 0.7 | 0.03 | 250 | 1500 | MnZn | 23.3 | 18.5 | 11.5 |
Order Code | Datasheet | Simulation |
---|---|---|
7446630027 | SPEC | |
7446630039 | SPEC | |
7446630047 | SPEC | |
7446631007 | SPEC | |
7446631010 | SPEC | |
7446632001 | SPEC | |
7446632002 | SPEC | |
7446632003 | SPEC | |
74466340007 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L1 (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Samples |
---|
Videos
How to solve EMC problems! || The mystery of the buzzing speaker
Videos
Würth Elektronik Webinar: EMC Filters – From component to design