Size | Dimensions | L (mm) | W (mm) | H (mm) | Version | |
---|---|---|---|---|---|---|
Type SV | 18.5 | 13.5 | 20.5 | THT | ||
Type MV | 23.5 | 16 | 25.5 | THT | ||
Type LV | 26.5 | 18.5 | 30.5 | THT | ||
Type XV | 32.5 | 21.5 | 35.5 | THT | ||
Type SH | 18 | 18 | 13 | THT | ||
Type MH | 23 | 23 | 14.5 | THT | ||
Type LH | 28.5 | 28.5 | 17 | THT | ||
Type XH | 33.5 | 33.5 | 20 | THT |
LTSpice files
Characteristics
- Easy assembling due to 4 pin housing
- Compact and small size
- 4 soldering pins for perfect mechanical decoupling
- Toroidal core choke with sector winding
- High interference suppression for common mode interferences in low and middle frequency ranges
- Low stray field
- Operating temperature: -40 °C bis 125 °C
- Flammability corresponding to UL 94 V-0
- Climatic category: 40/125/21
- Certified according IEC 60938-2
Applications
- Power line filter
- Power electronics
- SMPS
- Suppression of common mode noise
Products
All
Type SV
Type MV
Type LV
Type XV
Type SH
Type MH
Type LH
Type XH
Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L1 (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7446120027 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 27 | 1.2 | 250 | 1500 | MnZn | 18.5 | 13.5 | 20.5 | THT | 744630 | ||
7446120039 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 39 | 1.7 | 250 | 1500 | MnZn | 18.5 | 13.5 | 20.5 | THT | 744630 | ||
7446120047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.3 | 47 | 2.6 | 250 | 1500 | MnZn | 18.5 | 13.5 | 20.5 | THT | 744630 | ||
7446121007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 6.8 | 0.3 | 250 | 1500 | MnZn | 18.5 | 13.5 | 20.5 | THT | 744630 | ||
7446121010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.7 | 10 | 0.55 | 250 | 1500 | MnZn | 18.5 | 13.5 | 20.5 | THT | 744630 | ||
7446121018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.5 | 18 | 0.75 | 250 | 1500 | MnZn | 18.5 | 13.5 | 20.5 | THT | – | ||
7446122001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1 | 0.06 | 250 | 1500 | MnZn | 18.5 | 13.5 | 20.5 | THT | 744630 | ||
7446122003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 3.3 | 0.15 | 250 | 1500 | MnZn | 18.5 | 13.5 | 20.5 | THT | 744630 | ||
74461240004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.6 | 0.4 | 0.02 | 250 | 1500 | MnZn | 18.5 | 13.5 | 20.5 | THT | 744630 | ||
7446220047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 47 | 1.6 | 250 | 1500 | MnZn | 23.5 | 16 | 25.5 | THT | 744630 | ||
7446221010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.3 | 10 | 0.25 | 250 | 1500 | MnZn | 23.5 | 16 | 25.5 | THT | 744630 | ||
7446221012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 12 | 0.28 | 250 | 1500 | MnZn | 23.5 | 16 | 25.5 | THT | 744630 | ||
7446221027 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.6 | 27 | 0.7 | 250 | 1500 | MnZn | 23.5 | 16 | 25.5 | THT | 744630 | ||
7446222002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.2 | 0.06 | 250 | 1500 | MnZn | 23.5 | 16 | 25.5 | THT | 744630 | ||
7446222003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 3.3 | 0.075 | 250 | 1500 | MnZn | 23.5 | 16 | 25.5 | THT | 744630 | ||
7446222004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4.2 | 0.12 | 250 | 1500 | MnZn | 23.5 | 16 | 25.5 | THT | 744630 | ||
7446222007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 6.8 | 0.2 | 250 | 1500 | MnZn | 23.5 | 16 | 25.5 | THT | – | ||
7446223001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1 | 0.04 | 250 | 1500 | MnZn | 23.5 | 16 | 25.5 | THT | 744630 | ||
74462250007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 0.7 | 0.02 | 250 | 1500 | MnZn | 23.5 | 16 | 25.5 | THT | 744630 | ||
7446321027 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 27 | 0.64 | 250 | 1500 | MnZn | 26.5 | 18.5 | 30.5 | THT | – | ||
7446321033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 33 | 0.85 | 250 | 1500 | MnZn | 26.5 | 18.5 | 30.5 | THT | 744630 | ||
7446321050 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.6 | 50 | 1.2 | 250 | 1500 | MnZn | 26.5 | 18.5 | 30.5 | THT | 744630 | ||
7446322007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.9 | 6.8 | 0.16 | 250 | 1500 | MnZn | 26.5 | 18.5 | 30.5 | THT | – | ||
7446322010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.9 | 10 | 0.18 | 250 | 1500 | MnZn | 26.5 | 18.5 | 30.5 | THT | 744630 | ||
7446323003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2.7 | 0.06 | 250 | 1500 | MnZn | 26.5 | 18.5 | 30.5 | THT | 744630 | ||
7446323004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 4 | 0.07 | 250 | 1500 | MnZn | 26.5 | 18.5 | 30.5 | THT | 744630 | ||
7446326002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.8 | 0.023 | 250 | 1500 | MnZn | 26.5 | 18.5 | 30.5 | THT | 744630 | ||
7446422007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 6.8 | 0.12 | 250 | 1500 | MnZn | 32.5 | 21.5 | 35.5 | THT | 744630 | ||
7446424002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 2.2 | 0.038 | 250 | 1500 | MnZn | 32.5 | 21.5 | 35.5 | THT | 744630 | ||
7446424003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 3.3 | 0.065 | 250 | 1500 | MnZn | 32.5 | 21.5 | 35.5 | THT | – | ||
7446620015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.5 | 15 | 0.83 | 250 | 1500 | MnZn | 18 | 18 | 13 | THT | – | ||
7446620027 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 27 | 1.2 | 250 | 1500 | MnZn | 18 | 18 | 13 | THT | 744630 744998 | ||
7446620039 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 39 | 1.7 | 250 | 1500 | MnZn | 18 | 18 | 13 | THT | – | ||
7446621007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 6.8 | 0.3 | 250 | 1500 | MnZn | 18 | 18 | 13 | THT | 744630 744998 | ||
7446621010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.7 | 10 | 0.55 | 250 | 1500 | MnZn | 18 | 18 | 13 | THT | – | ||
7446622001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1 | 0.06 | 250 | 1500 | MnZn | 18 | 18 | 13 | THT | – | ||
7446622002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.2 | 0.1 | 250 | 1500 | MnZn | 18 | 18 | 13 | THT | 744630 744998 | ||
7446622003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 3.3 | 0.15 | 250 | 1500 | MnZn | 18 | 18 | 13 | THT | – | ||
74466240007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 0.7 | 0.027 | 250 | 1500 | MnZn | 18 | 18 | 13 | THT | 744630 744998 | ||
7446720047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 47 | 2 | 250 | 1500 | MnZn | 23 | 23 | 14.5 | THT | 744630 | ||
7446721010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.3 | 10 | 0.25 | 250 | 1500 | MnZn | 23 | 23 | 14.5 | THT | – | ||
7446721027 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.6 | 27 | 0.7 | 250 | 1500 | MnZn | 23 | 23 | 14.5 | THT | – | ||
7446722002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.2 | 0.06 | 250 | 1500 | MnZn | 23 | 23 | 14.5 | THT | 744630 | ||
7446722004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.9 | 4.2 | 0.12 | 250 | 1500 | MnZn | 23 | 23 | 14.5 | THT | – | ||
7446722007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 6.8 | 0.2 | 250 | 1500 | MnZn | 23 | 23 | 14.5 | THT | 744630 | ||
7446723001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.2 | 0.04 | 250 | 1500 | MnZn | 23 | 23 | 14.5 | THT | – | ||
7446821027 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 27 | 0.64 | 250 | 1500 | MnZn | 28.5 | 28.5 | 17 | THT | 744630 | ||
7446822006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 5.6 | 0.16 | 250 | 1500 | MnZn | 28.5 | 28.5 | 17 | THT | 744630 | ||
7446823003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2.7 | 0.06 | 250 | 1500 | MnZn | 28.5 | 28.5 | 17 | THT | – | ||
7446823006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.4 | 5.6 | 0.1 | 250 | 1500 | MnZn | 28.5 | 28.5 | 17 | THT | – | ||
7446921027 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 27 | 0.4 | 250 | 1500 | MnZn | 33.5 | 33.5 | 20 | THT | 744630 | ||
7446923010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 10 | 0.155 | 250 | 1500 | MnZn | 33.5 | 33.5 | 20 | THT | – | ||
7446924003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 3.3 | 0.065 | 250 | 1500 | MnZn | 33.5 | 33.5 | 20 | THT | – | ||
7446926002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.8 | 0.03 | 250 | 1500 | MnZn | 33.5 | 33.5 | 20 | THT | 744630 |
Order Code | Datasheet | Simulation |
---|---|---|
7446120027 | SPEC | |
7446120039 | SPEC | |
7446120047 | SPEC | |
7446121007 | SPEC | |
7446121010 | SPEC | |
7446121018 | SPEC | |
7446122001 | SPEC | |
7446122003 | SPEC | |
74461240004 | SPEC | |
7446220047 | SPEC | |
7446221010 | SPEC | |
7446221012 | SPEC | |
7446221027 | SPEC | |
7446222002 | SPEC | |
7446222003 | SPEC | |
7446222004 | SPEC | |
7446222007 | SPEC | |
7446223001 | SPEC | |
74462250007 | SPEC | |
7446321027 | SPEC | |
7446321033 | SPEC | |
7446321050 | SPEC | |
7446322007 | SPEC | |
7446322010 | SPEC | |
7446323003 | SPEC | |
7446323004 | SPEC | |
7446326002 | SPEC | |
7446422007 | SPEC | |
7446424002 | SPEC | |
7446424003 | SPEC | |
7446620015 | SPEC | |
7446620027 | SPEC | |
7446620039 | SPEC | |
7446621007 | SPEC | |
7446621010 | SPEC | |
7446622001 | SPEC | |
7446622002 | SPEC | |
7446622003 | SPEC | |
74466240007 | SPEC | |
7446720047 | SPEC | |
7446721010 | SPEC | |
7446721027 | SPEC | |
7446722002 | SPEC | |
7446722004 | SPEC | |
7446722007 | SPEC | |
7446723001 | SPEC | |
7446821027 | SPEC | |
7446822006 | SPEC | |
7446823003 | SPEC | |
7446823006 | SPEC | |
7446921027 | SPEC | |
7446923010 | SPEC | |
7446924003 | SPEC | |
7446926002 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L1 (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to solve EMC problems! || The mystery of the buzzing speaker
Videos
Würth Elektronik Webinar: EMC Filters – From component to design