OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyShielded Power InductorsProduct seriesWE-LHMD SMT High Current Inductor

WE-LHMD SMT High Current Inductor

Digital Audio

WE-LHMD SMT High Current Inductor
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
1008 10 11.2 8
1213 12.85 13.8 13

Characteristics

  • 2-in-1 design with low magnetic coupling
  • Low footprint area design
  • Low RDC
  • High saturation currents
  • Operating temperature: -40 °C to +125 °C

Applications

  • Class D audio amplifiers
  • Digital amplifiers

Products

All
1008
1213
Order Code Data­sheet Simu­lation DownloadsL
(µH)
Tol. LIR
(A)
ISAT
(A)
RDC
(mΩ)
Samples
74434301008082SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files 8.2 ±15% 3.5 20 32
74434301213082SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files 8.2 ±15% 7 25 16
74434301008100SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files 10 ±15% 3.2 18 45
74434301213100SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files 10 ±15% 6 21 20
74434301008150SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files 15 ±15% 2.5 15 65
74434301213150SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files 15 ±15% 4.5 16 34
74434301008220SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files 22 ±15% 2 13 104
74434301213220SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files 22 ±15% 4 15 50
Order Code Data­sheet Simu­lation
74434301008082SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74434301213082SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74434301008100SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74434301213100SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74434301008150SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74434301213150SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74434301008220SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74434301213220SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation DownloadsL
(µH)
Tol. LIR
(A)
ISAT
(A)
RDC
(mΩ)
Samples

Videos

Würth Elektronik Webinar: ClassD inductors - difference to normal power / filter inductors?