Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
3818 | 3.8 | 3.8 | 1.8 | SMT | ||
4818 | 4.8 | 4.8 | 1.8 | SMT | ||
4828 | 4.8 | 4.8 | 2.8 | SMT |
LTSpice files
Characteristics
- SMT Tiny Shielded Power Inductor
- Shielded version of WE-LQ series
- Land pattern matching with unshielded version
- Operating Temperature: -40°C to +125°C
Applications
- Integrated DC/DC Converters
- High efficiency switching controllers
- Portable devices (Smartphone, Digital cameras, Tablet, etc.)
- Embedded Laptops and PCs
Application Notes
Products
All
3818
4818
4828
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74406032010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.5 | 2.15 | 31 | 264 | SMT | 7440601 | ||
74406042010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 4.47 | 4.06 | 23 | 237 | SMT | 7440601 | ||
74406043012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 3.61 | 3.06 | 21 | 237 | SMT | 7440601 | ||
74406032015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 2.25 | 1.92 | 39 | 215 | SMT | 7440601 | ||
74406042015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 3.9 | 3.08 | 30 | 176 | SMT | 7440601 | ||
74406042022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 3.36 | 2.73 | 40 | 132 | SMT | – | ||
74406043027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.7 | 2.93 | 2.07 | 32 | 119 | SMT | 7440601 | ||
74406032033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 1.59 | 1.31 | 77 | 132 | SMT | 7440601 | ||
74406042033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 2.72 | 2.12 | 61 | 99 | SMT | 7440601 | ||
74406032047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 1.36 | 1.07 | 110 | 99 | SMT | 7440601 | ||
74406042047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 2.39 | 1.53 | 70 | 89 | SMT | 7440601 | ||
74406043047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 2.3 | 1.62 | 51 | 81 | SMT | 7440601 | ||
74406032068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 1.15 | 0.88 | 153 | 81 | SMT | 7440601 | ||
74406042068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 2.04 | 1.26 | 97 | 60 | SMT | 7440601 | ||
74406043068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 2.05 | 1.52 | 64 | 66 | SMT | 7440601 | ||
74406032100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.94 | 0.75 | 228 | 66 | SMT | 7440601 | ||
74406042100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.61 | 1.1 | 133 | 45 | SMT | 7440601 | ||
74406043100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.77 | 1.22 | 86 | 45 | SMT | 7440601 | ||
74406032220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.66 | 0.46 | 481 | 37 | SMT | 7440601 | ||
74406042220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | 0.68 | 339 | 30 | SMT | 7440601 | ||
74406043220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1.23 | 0.77 | 172 | 25 | SMT | 7440601 | ||
74406032330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.54 | 0.4 | 715 | 30 | SMT | 7440601 | ||
74406042330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.83 | 0.58 | 488 | 25 | SMT | 7440601 | ||
74406043330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.99 | 0.64 | 251 | 20 | SMT | 7440601 | ||
74406032470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 0.45 | 0.34 | 1000 | 25 | SMT | 7440601 | ||
74406042470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 0.63 | 0.47 | 627 | 20 | SMT | 7440601 | ||
74406043470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 0.97 | 0.56 | 260 | 17 | SMT | 7440601 | ||
74406032101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.27 | 0.22 | 2476 | 17 | SMT | 7440601 | ||
74406042101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.42 | 0.32 | 1386 | 15 | SMT | 7440601 | ||
74406043101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.62 | 0.37 | 600 | 11 | SMT | 7440601 | ||
74406043221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.4 | 0.26 | 1326 | 7 | SMT | 7440601 | ||
74406043331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.34 | 0.22 | 1864 | 5.8 | SMT | 7440601 | ||
74406043471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.26 | 0.18 | 2803 | 4.7 | SMT | 7440601 |
Order Code | Datasheet | Simulation |
---|---|---|
74406032010 | SPEC | |
74406042010 | SPEC | |
74406043012 | SPEC | |
74406032015 | SPEC | |
74406042015 | SPEC | |
74406042022 | SPEC | |
74406043027 | SPEC | |
74406032033 | SPEC | |
74406042033 | SPEC | |
74406032047 | SPEC | |
74406042047 | SPEC | |
74406043047 | SPEC | |
74406032068 | SPEC | |
74406042068 | SPEC | |
74406043068 | SPEC | |
74406032100 | SPEC | |
74406042100 | SPEC | |
74406043100 | SPEC | |
74406032220 | SPEC | |
74406042220 | SPEC | |
74406043220 | SPEC | |
74406032330 | SPEC | |
74406042330 | SPEC | |
74406043330 | SPEC | |
74406032470 | SPEC | |
74406042470 | SPEC | |
74406043470 | SPEC | |
74406032101 | SPEC | |
74406042101 | SPEC | |
74406043101 | SPEC | |
74406043221 | SPEC | |
74406043331 | SPEC | |
74406043471 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!