Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
2010 | 2 | 1.6 | 1 | SMT | ||
2512 | 2.5 | 2 | 1.2 | SMT | ||
3012 | 3 | 3 | 1.2 | SMT | ||
4020 | 4 | 4 | 2 | SMT |
LTSpice files
Characteristics
- High Current semi-shielded power Inductor
- 70% higher saturation current than WE-LQS series
- Soft Saturation Current
- Magnetically shielded through magnetic glue
- 25 V maximum Peak Voltage
- Operating Temperature: -40°C to +125°C
Applications
- Integrated DC/DC Converters with high ripple currents
- Switching controllers requiring high efficiency
- Portable devices (Smartphone, Digital cameras, Tablet, etc.)
- Embedded laptops and PCs
Application Notes
Products
All
2010
2512
3012
4020
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
744050420047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 4.5 | 15.5 | 22 | 89 | 7440502 | ||
744050240047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 2.9 | 5.6 | 35 | 129 | 7440502 | ||
744050310047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 3.15 | 8 | 34 | 121 | 7440502 | ||
744050200047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 2.2 | 4.7 | 49 | 159 | 7440502 | ||
74405042010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 4 | 9.5 | 26 | 55 | 7440502 | ||
74405031010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.4 | 5.4 | 54 | 66 | 7440502 | ||
74405024010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.35 | 4.2 | 58 | 87 | 7440502 | ||
74405020010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 1.65 | 3.85 | 90 | 84 | 7440502 | ||
74405042015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 3.2 | 8.7 | 36 | 45 | 7440502 | ||
74405024015 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 2.1 | 3.5 | 72 | 68 | 7440502 | ||
74405031015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 2.2 | 4.1 | 77 | 60 | 7440502 | ||
74405020015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 1.4 | 2.3 | 132 | 74 | 7440502 | ||
74405042022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 2.6 | 7.6 | 48 | 33 | 7440502 | ||
74405024022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 1.6 | 3 | 120 | 46 | 7440502 | ||
74405031022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 1.75 | 3.35 | 108 | 46 | 7440502 | ||
74405020022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 1.25 | 2.15 | 170 | 53 | 7440502 | ||
74405042033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 2.3 | 5.9 | 72 | 27 | 7440502 | ||
74405024033 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 1.3 | 2.1 | 163 | 37 | – | ||
74405031033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 1.55 | 2.6 | 155 | 39 | – | ||
74405042047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 2.1 | 4.9 | 108 | 25 | 7440502 | ||
74405024047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 1 | 1.9 | 270 | 30 | 7440502 | ||
74405031047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 1.2 | 2.5 | 235 | 30 | 7440502 | ||
74405020047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 0.8 | 1.5 | 444 | 35 | 7440502 | ||
74405042068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 1.9 | 4.2 | 156 | 19 | 7440502 | ||
74405042100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.7 | 3.5 | 216 | 16 | 7440502 | ||
74405024100 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.8 | 1.2 | 522 | 20 | 7440502 | ||
74405031100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.85 | 1.45 | 474 | 21 | 7440502 | ||
74405020100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.58 | 0.95 | 816 | 22 | 7440502 |
Order Code | Datasheet | Simulation |
---|---|---|
744050420047 | SPEC | |
744050240047 | SPEC | |
744050310047 | SPEC | |
744050200047 | SPEC | |
74405042010 | SPEC | |
74405031010 | SPEC | |
74405024010 | SPEC | |
74405020010 | SPEC | |
74405042015 | SPEC | |
74405024015 | SPEC | |
74405031015 | SPEC | |
74405020015 | SPEC | |
74405042022 | SPEC | |
74405024022 | SPEC | |
74405031022 | SPEC | |
74405020022 | SPEC | |
74405042033 | SPEC | |
74405024033 | SPEC | |
74405031033 | SPEC | |
74405042047 | SPEC | |
74405024047 | SPEC | |
74405031047 | SPEC | |
74405020047 | SPEC | |
74405042068 | SPEC | |
74405042100 | SPEC | |
74405024100 | SPEC | |
74405031100 | SPEC | |
74405020100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!