OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyAntennasProduct seriesWE-MCA Antennas

WE-MCA Antennas

WE-MCA Antennas

Characteristics

  • SMT multilayer chip antenna
  • Extremely low profile
  • Omni-directional radiation pattern
  • Excellent size to performance ratio
  • Smallest form factor in the industry
  • Less ground clearance
  • Operating temperature: -40 °C to +85°C

Applications

  • Home RF/Smart home
  • GSM 900
  • WLAN/WiFi
  • Bluetooth
  • GPS/GNSS
  • ZigBee
  • Cellular Communication, 4G/LTE

Antenna Matching and Characterization Support

Würth Elektronik is offering not just the components for a matched Antenna Network, we can also support in the process of designing.

Learn more

Products

All
Single band
Dual band
Order Code Data­sheet Simu­lation Downloads StatusFrequency RangeGpeak
(dBi)
VSWRFrequency Range 2Gpeak,2
(dBi)
VSWR1
(%)
Z
(Ω)
SizeDesign Kit Samples
7488910043SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 423-443 MHz -4 2 50 25 x 5 mm748001
7488918022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 700-960 MHz 2.1 4 1710-2690 MHz 5.5 4 50 40 x 6 mm748001
7488910092SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 868-960 MHz -0.7 2.5 50 11 x 5.1 mm748001
7488910915SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 902-928 MHz 0.5 3 50 5.2 x 3.7 mm
7488920157SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 1550-1600 MHz 3.4 2 50 5.2 x 3.7 mm
7488915724SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 1570-1580 MHz 0.69 2.5 2400-2500 MHz 0.97 50 3.2 x 1.7 mm748001
7488912455SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 2400-2500 MHz 1 2.2 4900-5875 MHz -1.5 2.2 50 8.5 x 1.6 mm748001
7488920245SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 2400-2500 MHz 1.3 2 50 7.6 x 3.5 mm
7488960245SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 2400-2500 MHz 3 2.5 50 5.2 x 3.7 mm
7488922455SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 2400-2500 MHz 3 2 5000-6000 MHz 3.3 2 50 5.2 x 3.7 mm748001
74889102450SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 2400-2500 MHz 3 2 50 9.0 x 2.0 mm
74889302450SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 2400-2500 MHz 0.5 2 50 3.2 x 1.6 mm
74889502450SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 2400-2500 MHz 2.5 2 50 5.2 x 2.1 mm
74889402450SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 2400-2500 MHz 2.7 2 50 7.0 x 2.0 mm
Order Code Data­sheet Simu­lation
7488910043SPEC
7488918022SPEC
7488910092SPEC
7488910915SPEC
7488920157SPEC
7488915724SPEC
7488912455SPEC
7488920245SPEC
7488960245SPEC
7488922455SPEC
74889102450SPEC
74889302450SPEC
74889502450SPEC
74889402450SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusFrequency RangeGpeak
(dBi)
VSWRFrequency Range 2Gpeak,2
(dBi)
VSWR1
(%)
Z
(Ω)
SizeDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: Antenna Matching Network optimization & the effect of coaxial connectors

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio

Videos

Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice