OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyMLCCs - Multilayer Ceramic Chip CapacitorsProduct seriesWCAP-CSRF High Frequency

WCAP-CSRF High Frequency

High Frequency

Products

All
0201
0402
Order Code Data­sheet Simu­lation Downloads StatusCTol. CVR
(V (DC))
SizeOperating TemperatureRISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingDesign Kit Samples
885392004001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.0.2 pF ±0.05pF 25 0201 -55 °C up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885392005001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.0.3 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005002SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.0.4 pF ±0.05pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005003SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.0.4 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885392005146SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.0.2 pF ±0.05pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392004002SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.1 pF ±0.1pF 25 0201 -55 °C up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885392004003SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.1.2 pF ±0.1pF 25 0201 -55 °C up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885392005004SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.0.5 pF ±0.05pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005005SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.1 pF ±0.05pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005006SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.1 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885392005130SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.0.8 pF ±0.05pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005024SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.1.2 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005019SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.0.7 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.0.9 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392004004SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.1.5 pF ±0.1pF 25 0201 -55 °C up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885392004005SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.2.2 pF ±0.1pF 25 0201 -55 °C up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885392005007SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.1.5 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005008SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.1.8 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005009SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.2.3 pF ±0.05pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885390
885392005030SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.2 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005032SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.2.2 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005034SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.2.4 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392004006SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.2.7 pF ±0.1pF 25 0201 -55 °C up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885392004007SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.3.3 pF ±0.1pF 25 0201 -55 °C up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885392005010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.3 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005011SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.3.3 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005037SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.2.7 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005047SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3.9 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel830004
885390
885392005051SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.4.3 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
830004
885390
885392005044SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.3.6 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392004008SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.4.7 pF ±0.25pF 25 0201 -55 °C up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885392005012SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.4.7 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885390
885392005058SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.5.1 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392004009SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.5.6 pF ±0.25pF 25 0201 -55 °C up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885392005013SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.5.6 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
830004
885390
885392005068SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.6.2 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885390
885392005074SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.6.8 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005081SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.7.5 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel830004
885390
885392005088SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.8.2 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
830004
885390
885392004010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.9 pF ±0.5pF 25 0201 -55 °C up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885392005014SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.9 pF ±0.25pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel830004
885392005097SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.9.1 pF ±0.1pF 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005106SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.10 pF ±5% 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
830004
885390
885392005127SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.12 pF ±2% 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel830004
885390
885392005110SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.15 pF ±5% 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885390
885392005147SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.18 pF ±1% 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005131SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.20 pF ±1% 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 7" Tape & Reel748001
885390
885392005114SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.22 pF ±5% 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel830004
885390
885392005116SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.27 pF ±5% 50 0402 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
830004
885390
885392004011SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.33 pF ±5% 25 0201 -55 °C up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
Order Code Data­sheet Simu­lation
885392004001SPEC
885392005001SPEC
885392005002SPEC
885392005003SPEC
885392005146SPEC
885392004002SPEC
885392004003SPEC
885392005004SPEC
885392005005SPEC
885392005006SPEC
885392005130SPEC
885392005024SPEC
885392005019SPEC
885392005022SPEC
885392004004SPEC
885392004005SPEC
885392005007SPEC
885392005008SPEC
885392005009SPEC
885392005030SPEC
885392005032SPEC
885392005034SPEC
885392004006SPEC
885392004007SPEC
885392005010SPEC
885392005011SPEC
885392005037SPEC
885392005047SPEC
885392005051SPEC
885392005044SPEC
885392004008SPEC
885392005012SPEC
885392005058SPEC
885392004009SPEC
885392005013SPEC
885392005068SPEC
885392005074SPEC
885392005081SPEC
885392005088SPEC
885392004010SPEC
885392005014SPEC
885392005097SPEC
885392005106SPEC
885392005127SPEC
885392005110SPEC
885392005147SPEC
885392005131SPEC
885392005114SPEC
885392005116SPEC
885392004011SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusCTol. CVR
(V (DC))
SizeOperating TemperatureRISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingDesign Kit Samples

Antenna Matching and Characterization Support

Würth Elektronik is offering not just the components for a matched Antenna Network, we can also support in the process of designing.

Representation of an antenna component

Modelithics Simulation Models

Incorporate this part into your design with Modelithics’ highly accurate measurement-based simulation models. Request a 90-day FREE trial! Modelithics libraries are available for Keysight Technologies’ Advanced Design System (ADS), Cadence® AWR Design Environment®, Keysight Technologies’ Genesys, Ansys® HFSS™, Sonnet® and Cadence Spectre RF. See the Modelithics Würth Elektronik MVP Library brochure for all Würth Elektronik components with available Modelithics models.

Logo of Modelithics Vendor Partner

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them