| 742701712 | SPEC
| | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TOF | 8055 | |
| 7488912455 | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCA Antennas | 8.5 x 1.6 mm | |
| 7488910043 | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCA Antennas | 25 x 5 mm | |
| 885392005001 | SPEC
| | 9 files RF & Microwave simulation models | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005002 | SPEC
| | 9 files RF & Microwave simulation models | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005004 | SPEC
| | 9 files RF & Microwave simulation models | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005005 | SPEC
| | 9 files RF & Microwave simulation models | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005007 | SPEC
| | 9 files RF & Microwave simulation models | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005008 | SPEC
| | 9 files RF & Microwave simulation models | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005010 | SPEC
| | 9 files RF & Microwave simulation models | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005011 | SPEC
| | 9 files RF & Microwave simulation models | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005013 | SPEC
| | 9 files RF & Microwave simulation models | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 7488922455 | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCA Antennas | 5.2 x 3.7 mm | |
| 7488915724 | SPEC
| | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCA Antennas | 3.2 x 1.7 mm | |
| 7488918022 | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCA Antennas | 40 x 6 mm | |
| 885392005051 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005130 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005024 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005044 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005131 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 7447840210G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840182G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840168G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840156G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840147G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840139G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840133G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840127G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840122G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840118G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840115G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840112G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840110G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840082G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840075G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840068G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840056G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840047G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840039G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840033G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840030G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840027G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840022G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840020G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840018G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840015G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840012G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 7447840010G | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MK Multilayer Ceramic SMT Inductor | 0402 | |
| 636207040100 | SPEC
| – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-UMRF SMA to UMRF | – | |
| 636207040300 | SPEC
| – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-UMRF SMA to UMRF | – | |
| 885392005019 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005022 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005030 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005032 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005034 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005037 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005074 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005088 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005097 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005106 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005116 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 636101111001 | SPEC
| – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-UMRF PCB Receptacle SMT with 3 Pads | – | |
| 885392005058 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005146 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 885392005147 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | |
| 74889100921 | SPEC
| | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-MCA Antennas | 11 x 5.1 mm | |
| 74889302451 | SPEC
| | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-MCA Antennas | 3.2 x 1.6 mm | |