LTSpice files
Characteristics
- High impedance common mode inductor with 2x2 windings made by PCB line connection
- High rated current with typ. 4 A
- Broadband filtering because of the NiZn-ferrite core
- RF common mode inductor for 2, 3 or 4 lines in one component
- Compact size
- Operating temperature: –25 ºC to +125 ºC
- With the appropriate layout the impedance (i.e. 4 windings) respectively the current (parallel circuit) could be increased
Applications
- Perfect suitable for absorption of common or differential mode interferences in the field of EMC
- With one turn the component performes like a 3 or 4 times common mode choke for the signal
- Multi-conductor systems and power electronics
- Filtering components of low voltage power supplies
- 4-line sensor application
Products
Order Code | Datasheet | Simulation | Downloads | Status | Z @ 100 MHz (Ω) | Z @ 25 MHz (Ω) | IR (A) | RDC max. (mΩ) | Version | G1 (mm) | L (mm) | W (mm) | H (mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
742730321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 115 | 4 | 2 | 4 Lines | 3 | 11.2 | 11.2 | 5 | ||
742730021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 170 | 136 | 4 | 2 | 4 Lines | 4.25 | 11.2 | 11.2 | 5 | ||
742730022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 248 | 208 | 4 | 2 | 4 Lines | 2.75 | 11.2 | 11.2 | 8 | ||
74273002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 249 | 209 | 4 | 2 | 4 Lines | 3.19 | 10.88 | 5.49 | 10 | ||
74273012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 249 | 209 | 4 | 2 | 4 Lines | 4.5 | 10.88 | 5.49 | 10 | ||
74273001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 264 | 212 | 4 | 2 | 3 Lines | 5.8 | 7.62 | 5.08 | 10 | ||
74273031 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 264 | 212 | 4 | 2 | 3 Lines | 3.5 | 7.87 | 5.33 | 10 | ||
742730023 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 334 | 292 | 4 | 2 | 4 Lines | 4.25 | 11.2 | 11.2 | 11 | ||
742730123 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 334 | 292 | 4 | 2 | 4 Lines | 2.45 | 11.2 | 11.2 | 11 | ||
742730223 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 334 | 292 | 4 | 2 | 4 Lines | 3.2 | 11.2 | 11.2 | 11 |
Order Code | Datasheet | Simulation |
---|---|---|
742730321 | SPEC | |
742730021 | SPEC | |
742730022 | SPEC | |
74273002 | SPEC | |
74273012 | SPEC | |
74273001 | SPEC | |
74273031 | SPEC | |
742730023 | SPEC | |
742730123 | SPEC | |
742730223 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Z @ 100 MHz (Ω) | Z @ 25 MHz (Ω) | IR (A) | RDC max. (mΩ) | Version | G1 (mm) | L (mm) | W (mm) | H (mm) | Samples |
---|