Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
7332 | 7.3 | 3.2 | 1.5 | SMT | ||
7345 | 7.3 | - | - | SMT | ||
1060 | 10 | - | - | SMT | ||
1210 | 12 | - | - | SMT |
LTSpice files
Characteristics
- Shielded part for ideal wire protection
- Operating Temperature: -40°C - 125°C
- Magnetically shielded
- Designed for 400VDC Applications
Applications
- Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
- constant current LED Driver
- Utility metering
- Filter for power supply
Products
All
7332
7345
1060
1210
Order Code | Datasheet | Simulation | Downloads | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
7687779470 | SPEC | 8 files | 47 | 1 | 1.1 | 280 | 11.3 | – | ||
7687714470 | SPEC | 8 files | 47 | 1.7 | 2.3 | 156 | 10.2 | – | ||
7687714221 | SPEC | 8 files | 220 | 0.95 | 1.15 | 680 | 3.9 | – | ||
7687709221 | SPEC | 8 files | 220 | 1.3 | 2 | 350 | 2.2 | – | ||
7687779221 | SPEC | 8 files | 220 | 0.56 | 0.5 | 1300 | 4.9 | – | ||
7687714471 | SPEC | 8 files | 470 | 0.6 | 0.8 | 1450 | 2.7 | 768771 | ||
7687709471 | SPEC | 8 files | 470 | 0.97 | 1.4 | 800 | 1.9 | 768771 | ||
7687779471 | SPEC | 8 files | 470 | 0.35 | 0.37 | 3200 | 3 | 768771 | ||
7687789471 | SPEC | – | 4 files | 470 | 0.25 | 0.35 | 3500 | 4.9 | 768771 | |
7687779561 | SPEC | 8 files | 560 | 0.33 | 0.35 | 3600 | 2.9 | – | ||
7687714681 | SPEC | 8 files | 680 | 0.55 | 0.61 | 2250 | 2 | 768771 | ||
7687709681 | SPEC | 8 files | 680 | 0.8 | 1.2 | 1150 | 1.5 | 768771 | ||
7687779681 | SPEC | 8 files | 680 | 0.3 | 0.3 | 4000 | 2.8 | 768771 | ||
7687789681 | SPEC | – | 4 files | 680 | 0.22 | 0.26 | 5200 | 3.5 | 768771 | |
7687709821 | SPEC | – | 2 files | 820 | 0.76 | 1.1 | 1250 | 1.4 | – | |
7687789821 | SPEC | – | 4 files | 820 | 0.18 | 0.23 | 8200 | 3.3 | – | |
7687714102 | SPEC | 8 files | 1000 | 0.4 | 0.55 | 3200 | 1.7 | 768771 | ||
7687709102 | SPEC | 8 files | 1000 | 0.72 | 0.9 | 1400 | 1.2 | 768771 | ||
7687779102 | SPEC | 8 files | 1000 | 0.24 | 0.25 | 6000 | 2.3 | 768771 | ||
7687789102 | SPEC | – | 4 files | 1000 | 0.17 | 0.2 | 9000 | 2.5 | 768771 | |
7687714152 | SPEC | 8 files | 1500 | 0.32 | 0.46 | 4600 | 1.4 | 768771 | ||
7687709152 | SPEC | 8 files | 1500 | 0.52 | 0.8 | 2200 | 0.9 | 768771 | ||
7687714222 | SPEC | 8 files | 2200 | 0.26 | 0.37 | 6500 | 1.2 | 768771 | ||
7687709222 | SPEC | 8 files | 2200 | 0.43 | 0.65 | 3700 | 0.8 | 768771 | ||
7687709332 | SPEC | 8 files | 3300 | 0.37 | 0.52 | 5200 | 0.6 | 768771 | ||
7687709472 | SPEC | 8 files | 4700 | 0.3 | 0.48 | 7800 | 0.5 | 768771 | ||
7687709682 | SPEC | 8 files | 6800 | 0.28 | 0.38 | 9600 | 0.45 | – |
Order Code | Datasheet | Simulation |
---|---|---|
7687779470 | SPEC | |
7687714470 | SPEC | |
7687714221 | SPEC | |
7687709221 | SPEC | |
7687779221 | SPEC | |
7687714471 | SPEC | |
7687709471 | SPEC | |
7687779471 | SPEC | |
7687789471 | SPEC | – |
7687779561 | SPEC | |
7687714681 | SPEC | |
7687709681 | SPEC | |
7687779681 | SPEC | |
7687789681 | SPEC | – |
7687709821 | SPEC | – |
7687789821 | SPEC | – |
7687714102 | SPEC | |
7687709102 | SPEC | |
7687779102 | SPEC | |
7687789102 | SPEC | – |
7687714152 | SPEC | |
7687709152 | SPEC | |
7687714222 | SPEC | |
7687709222 | SPEC | |
7687709332 | SPEC | |
7687709472 | SPEC | |
7687709682 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!
Comments