Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
1045 | 10.2 | 10.2 | 4.2 | SMT | ||
1064 | 10.2 | 10.2 | 6.1 | SMT |
LTSpice files
Characteristics
- Core material: NiZn
- Flat wire power inductor
- Advanced operating temperature: –40 °C up to +150 °C
- Magnetically shielded which results in a low leakage field
- Low self-losses
- High saturation current
- Flat wire coil for lower losses at high frequency ranges
- High Self Resonance Frequency
- Recommended solder profile: Reflow
Applications
- Suitable for high frequency switching regulators
Application Notes
Products
All
1045
1064
Order Code | Datasheet | Simulation | Downloads | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
7447797022 | SPEC | 8 files | 0.22 | 16 | 32 | 3.5 | 328 | SMT | 744779 | ||
7447798022 | SPEC | 8 files | 0.22 | 19 | 20 | 1.95 | 337 | SMT | 744779 | ||
7447797050 | SPEC | 8 files | 0.5 | 13.2 | 23 | 5 | 182 | SMT | 744779 | ||
7447798050 | SPEC | 8 files | 0.5 | 18.5 | 18 | 2.65 | 172 | SMT | 744779 | ||
7447797110 | SPEC | 8 files | 1.1 | 11.2 | 16 | 6.65 | 116 | SMT | 744779 | ||
7447798110 | SPEC | 8 files | 1.1 | 16.5 | 16 | 3.5 | 104 | SMT | 744779 | ||
7447797180 | SPEC | 8 files | 1.8 | 9.4 | 13 | 8.4 | 86 | SMT | 744779 | ||
7447798180 | SPEC | 8 files | 1.8 | 14.5 | 12.8 | 4.5 | 74 | SMT | 744779 | ||
7447797250 | SPEC | 8 files | 2.5 | 8.4 | 10.5 | 10.2 | 61 | SMT | 744779 | ||
7447798250 | SPEC | 8 files | 2.5 | 13.7 | 10.1 | 4.95 | 57 | SMT | 744779 | ||
7447797360 | SPEC | 8 files | 3.6 | 8.2 | 8.5 | 12.2 | 55 | SMT | 744779 | ||
7447798360 | SPEC | 8 files | 3.6 | 12 | 8.6 | 5.95 | 46 | SMT | 744779 | ||
7447797470 | SPEC | 8 files | 4.7 | 6.2 | 8 | 19.5 | 45 | SMT | 744779 | ||
7447798470 | SPEC | 8 files | 4.7 | 9.5 | 7.6 | 8.4 | 44 | SMT | 744779 | ||
7447797620 | SPEC | 8 files | 6.2 | 5.7 | 7.4 | 22.4 | 36 | SMT | 744779 | ||
7447798620 | SPEC | 8 files | 6.2 | 9.4 | 6.7 | 9.5 | 33 | SMT | 744779 | ||
7447798720 | SPEC | 8 files | 7.2 | 7.9 | 6 | 12.8 | 31 | SMT | 744779 | ||
7447797820 | SPEC | 8 files | 8.2 | 5.05 | 5.8 | 28.6 | 28 | SMT | 744779 | ||
7447798910 | SPEC | 8 files | 9.1 | 7.35 | 5.4 | 14.35 | 27 | SMT | 744779 | ||
7447798111 | SPEC | 8 files | 11 | 6.9 | 5.3 | 15.8 | 25 | SMT | 744779 | ||
7447798131 | SPEC | 8 files | 13 | 5.85 | 4.5 | 22.5 | 25 | SMT | 744779 | ||
7447798151 | SPEC | 8 files | 15 | 5.45 | 4 | 25.8 | 19 | SMT | 744779 | ||
7447798181 | SPEC | 8 files | 18 | 5 | 3.8 | 34.4 | 18 | SMT | 744779 | ||
7447798221 | SPEC | 8 files | 22 | 4.7 | 3.5 | 37.3 | 17 | SMT | 744779 | ||
7447798241 | SPEC | 8 files | 24 | 4.5 | 3.25 | 39.5 | 16 | SMT | 744779 | ||
7447798271 | SPEC | 8 files | 27 | 4.3 | 3.1 | 42.5 | 15 | SMT | 744779 |
Order Code | Datasheet | Simulation |
---|---|---|
7447797022 | SPEC | |
7447798022 | SPEC | |
7447797050 | SPEC | |
7447798050 | SPEC | |
7447797110 | SPEC | |
7447798110 | SPEC | |
7447797180 | SPEC | |
7447798180 | SPEC | |
7447797250 | SPEC | |
7447798250 | SPEC | |
7447797360 | SPEC | |
7447798360 | SPEC | |
7447797470 | SPEC | |
7447798470 | SPEC | |
7447797620 | SPEC | |
7447798620 | SPEC | |
7447798720 | SPEC | |
7447797820 | SPEC | |
7447798910 | SPEC | |
7447798111 | SPEC | |
7447798131 | SPEC | |
7447798151 | SPEC | |
7447798181 | SPEC | |
7447798221 | SPEC | |
7447798241 | SPEC | |
7447798271 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!