Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
EER28 | 33 | 30 | 23 | THT | ||
EE20/10/6 | 22 | 23 | 17.5 | THT | ||
RM10 | 31 | 29 | 20 | THT | ||
RM12 | 41 | 40 | 26 | THT | ||
RM14 | 48 | 43 | 32 | THT | ||
EFD25 | 25.81 | 25 | 13.1 | THT | ||
EFD30 | 31 | 30 | 14 | THT | ||
PQ38/11 | 47 | 38 | 14 | THT |
LTSpice files
Characteristics
- High efficiency
- Good EMC behavior
- Height as low as 13.1 mm
- Small footprint
- Suitable for mains voltage
- Isolation voltage of 1.5 kV AC
- Operating temperature: -40 °C to 125 °C
Applications
- Active power factor correction
- Lighting applications
- SMPS for 75 W - 250 W
- Modes of operation: DCM
- REDEXPERT PFC Choke calculator tool available
- Reference Designs for ICs NCP1606B & MC33262 of ON semiconductors and others
Products
Order Code | Datasheet | Simulation | Downloads | VIN | L (µH) | n | IR (A) | ISAT (A) | RDC1 max (mΩ) | RDC2 max (mΩ) | VT (V (AC)) | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 760803200 | SPEC | 7 files | 85 - 265 V (AC) | 150 | 9.17:1 | 1.5 | 12 | 190 | 140 | 800 | EER28 | ||
![]() | 760800080 | SPEC | 7 files | 85 - 265 V (AC) | 1800 | 12.9:1 | 0.3 | 1 | 1550 | 1200 | 1500 | EE20/10/6 | ||
![]() | 760801130 | SPEC | 7 files | 85 - 265 V (AC) | 750 | 90:8 | 0.9 | 3.9 | 720 | 320 | 1500 | RM10 | ||
![]() | 760804310 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | 85 - 265 V (AC) | 300 | 52:5 | 2.4 | 7.4 | 170 | 250 | 1500 | RM12 | ||
![]() | 760802122 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | 85 - 265 V (AC) | 450 | 10:1 | 1.2 | 5.6 | 330 | 200 | 1500 | RM12 | ||
![]() | 760805410 | SPEC | 7 files | 85 - 265 V (AC) | 225 | 39:4 | 2.4 | 12.4 | 87 | 200 | 1500 | RM14 | ||
![]() | 760806400 | SPEC | 7 files | 85 - 265 V (AC) | 180 | 9:1 | 3 | 13.2 | 78 | 200 | 1500 | RM14 | ||
![]() | 760801131 | SPEC | 7 files | 85 - 265 V (AC) | 750 | 34:3 | 0.9 | 3.3 | 950 | 580 | 1500 | EFD30 | ||
![]() | 760806302 | SPEC | 7 files | 85 - 265 V (AC) | 300 | 8.75:1 | 3 | 5.1 | 197.3 | 310 | 1500 | PQ38/11 | ||
![]() | 760802112 | SPEC | 7 files | 195 - 265 V (AC) | 375 | 12:1 | 0.8 | 5.4 | 360 | 180 | 1500 | RM10 | ||
![]() | 760801020 | SPEC | 7 files | 195 - 265 V (AC) | 500 | 12:1 | 0.6 | 4 | 360 | 180 | 1500 | RM10 | ||
![]() | 760801030 | SPEC | 7 files | 195 - 265 V (AC) | 650 | 10,71:1 | 0.4 | 3.9 | 480 | 260 | 1500 | RM10 | ||
![]() | 760804110 | SPEC | 7 files | 195 - 265 V (AC) | 250 | 44:5 | 1.1 | 5.6 | 150 | 200 | 1500 | RM10 | ||
![]() | 760805210 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | 195 - 265 V (AC) | 200 | 39:5 | 1.4 | 8.4 | 120 | 250 | 1500 | RM12 | ||
![]() | 760806200 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | 195 - 265 V (AC) | 150 | 33:4 | 1.4 | 11 | 80 | 180 | 1500 | RM12 | ||
![]() | 760801031 | SPEC | 7 files | 195 - 265 V (AC) | 650 | 90:8 | 0.4 | 2.6 | 1020 | 460 | 1500 | EFD25 | ||
![]() | 760801021 | SPEC | 7 files | 195 - 265 V (AC) | 500 | 21:2 | 0.6 | 4.2 | 620 | 540 | 1500 | EFD30 | ||
![]() | 760802113 | SPEC | 7 files | 195 - 265 V (AC) | 375 | 65:6 | 0.8 | 4 | 470 | 390 | 1500 | EFD30 | ||
![]() | 760804111 | SPEC | 7 files | 195 - 265 V (AC) | 250 | 50:5 | 1.1 | 4.8 | 300 | 350 | 1500 | EFD30 | ||
![]() | 760805211 | SPEC | 7 files | 195 - 265 V (AC) | 200 | 50:5 | 1.4 | 6 | 300 | 350 | 1500 | EFD30 | ||
![]() | 760806201 | SPEC | 7 files | 195 - 265 V (AC) | 150 | 42:5 | 1.4 | 6.8 | 190 | 350 | 1500 | EFD30 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 760803200 | SPEC | |
![]() | 760800080 | SPEC | |
![]() | 760801130 | SPEC | |
![]() | 760804310 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 760802122 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 760805410 | SPEC | |
![]() | 760806400 | SPEC | |
![]() | 760801131 | SPEC | |
![]() | 760806302 | SPEC | |
![]() | 760802112 | SPEC | |
![]() | 760801020 | SPEC | |
![]() | 760801030 | SPEC | |
![]() | 760804110 | SPEC | |
![]() | 760805210 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 760806200 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 760801031 | SPEC | |
![]() | 760801021 | SPEC | |
![]() | 760802113 | SPEC | |
![]() | 760804111 | SPEC | |
![]() | 760805211 | SPEC | |
![]() | 760806201 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | VIN | L (µH) | n | IR (A) | ISAT (A) | RDC1 max (mΩ) | RDC2 max (mΩ) | VT (V (AC)) | Size | Samples |
---|