OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyTransformers For DC/DC ConverterProduct seriesWE-PLN Planar Transformers

WE-PLN Planar Transformers

WE-PLN Planar Transformers
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
ERI25/10/18 - - 10.5 SMT
ER19/4.8/15 21.08 23.37 10.5 SMT

Characteristics

  • Switching frequency: 200kHz to 700kHz optimized
  • Isolation voltage: 2250VDC
  • Operating temp: -40°C to 125°C
  • Flat wire windings with low DCR

Applications

  • Telecom PSU
  • Industrial Power Supplies
  • DC/DC Converters

Products

All
ERI25/10/18
ER19/4.8/15
Order Code Data­sheet Downloads StatusL1
(µH)
nVT
(V (DC))
∫Udt
(Vµs)
L
(mm)
W
(mm)
H
(mm)
Mount Samples
750341134SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 65 2:2:4 2250 160 26.67 29.41 10.5 SMT
750341138SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 65 2:2:3 2250 160 26.67 29.41 10.5 SMT
750341142SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 65 2:2:2 2250 160 26.67 29.41 10.5 SMT
750341188SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 86 3:3:2:2 2250 180 21.08 23.37 10.5 SMT
750341195SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 86 3:3:3:3 2250 180 21.08 23.37 10.5 SMT
750341202SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 86 3:3:4:4 2250 180 21.08 23.37 10.5 SMT
750341181SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 86 3:3:1:1 2250 180 21.08 23.37 10.5 SMT
750341182SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 117 3:4:1:1 2250 210 21.08 23.37 10.5 SMT
750341189SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 117 3:4:2:2 2250 210 21.08 23.37 10.5 SMT
750341196SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 117 3:4:3:3 2250 210 21.08 23.37 10.5 SMT
750341203SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 117 3:4:4:4 2250 210 21.08 23.37 10.5 SMT
750341143SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 143 3:3:2 2250 240 26.67 29.41 10.5 SMT
750341135SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 145 3:3:4 2250 240 26.67 29.41 10.5 SMT
750341139SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 145 3:3:3 2250 240 29.41 29.41 10.5 SMT
750341183SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 153 4:4:1:1 2250 240 21.08 23.37 10.5 SMT
750341190SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 153 4:4:2:2 2250 240 21.08 23.37 10.5 SMT
750341197SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 153 4:4:3:3 2250 240 21.08 23.37 10.5 SMT
750341204SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 153 4:4:4:4 2250 240 21.08 23.37 10.5 SMT
750341184SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 194 4:5:1:1 2250 270 21.08 23.37 10.5 SMT
750341191SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 194 4:5:2:2 2250 270 21.08 23.37 10.5 SMT
750341198SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 194 4:5:3:3 2250 270 21.08 23.37 10.5 SMT
750341205SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 194 4:5:4:4 2250 270 21.08 23.37 10.5 SMT
750341185SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 240 5:5:1:1 2250 300 21.08 23.37 10.5 SMT
750341192SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 240 5:5:2:2 2250 300 21.08 23.37 10.5 SMT
750341199SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 240 5:5:3:3 2250 300 21.08 23.37 10.5 SMT
750341206SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 240 5:5:4:4 2250 300 21.08 23.37 10.5 SMT
750341136SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 260 4:4:4 2250 320 26.67 29.41 10.5 SMT
750341140SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 260 4:4:3 2250 320 26.67 29.41 10.5 SMT
750341144SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 260 4:4:2 2250 320 26.67 29.41 10.5 SMT
750341186SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 290 5:6:1:1 2250 330 21.08 23.37 10.5 SMT
750341193SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 290 5:6:2:2 2250 330 21.08 23.37 10.5 SMT
750341200SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 290 5:6:3:3 2250 330 21.08 23.37 10.5 SMT
750341207SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 290 5:6:4:4 2250 330 21.08 23.37 10.5 SMT
750341187SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 345 6:6:1:1 2250 360 21.08 23.37 10.5 SMT
750341194SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 345 6:6:2:2 2250 360 21.08 23.37 10.5 SMT
750341201SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 345 6:6:3:3 2250 360 21.08 23.37 10.5 SMT
750341208SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 345 6:6:4:4 2250 360 21.08 23.37 10.5 SMT
750341137SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 410 5:5:4 2250 400 26.67 29.3 10.5 SMT
750341141SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 410 5:5:3 2250 400 26.67 29.41 10.5 SMT
750341145SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 410 5:5:2 2250 400 26.67 29.41 10.5 SMT
Order Code Data­sheet
750341134SPEC
750341138SPEC
750341142SPEC
750341188SPEC
750341195SPEC
750341202SPEC
750341181SPEC
750341182SPEC
750341189SPEC
750341196SPEC
750341203SPEC
750341143SPEC
750341135SPEC
750341139SPEC
750341183SPEC
750341190SPEC
750341197SPEC
750341204SPEC
750341184SPEC
750341191SPEC
750341198SPEC
750341205SPEC
750341185SPEC
750341192SPEC
750341199SPEC
750341206SPEC
750341136SPEC
750341140SPEC
750341144SPEC
750341186SPEC
750341193SPEC
750341200SPEC
750341207SPEC
750341187SPEC
750341194SPEC
750341201SPEC
750341208SPEC
750341137SPEC
750341141SPEC
750341145SPEC
Samples
Order Code Data­sheet Downloads StatusL1
(µH)
nVT
(V (DC))
∫Udt
(Vµs)
L
(mm)
W
(mm)
H
(mm)
Mount Samples