OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyShielded Power InductorsProduct seriesWE-PMCI Power Molded Chip Inductor

WE-PMCI Power Molded Chip Inductor

Shielded

WE-PMCI Power Molded Chip Inductor
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
160808 1.6 0.8 0.8 0.3 SMT
201210 2 1.25 1 0.5 SMT
201610 2 1.6 1 0.5 SMT
252010 2.5 2 1 0.6 SMT
252012 2.5 2 1.2 0.6 SMT
322510 3.2 2.5 1 0.6 SMT
322512 3.2 2.5 1.2 0.6 SMT
322515 3.2 2.5 1.5 0.6 SMT

Characteristics

  • Very compact design
  • High efficiency due to low total losses
  • High rated current values, up to 9.05 And high saturation currents
  • Low RDC-values, starting at 21 mΩ
  • Magnetically shielded construction
  • Side termination for best soldering result
  • Operating temperature: –40 °C to +125 °C
  • Recommended soldering profile: Reflow

Applications

  • DC/DC converters especially at high switching frequencies > 1 MHz
  • High current power supply, Battery powered devices
  • Powerable electronic devices with very low profile
  • Portable devices like Smart Phones, Tablets, Notebooks and Digital Cameras

Products

All
160808
201210
201610
252010
252012
322510
322512
322515
Order Code Data­sheet Simu­lation Downloads StatusL
(µH)
IR
(A)
ISAT1
(A)
ISAT2
(A)
RDC max.
(mΩ)
fres
(MHz)
Samples
74479276124SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 0.24 6.9 2.8 6.7 21 280
74479290125SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 0.25 9.05 8.5 15.65 31 150
74479262147SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 0.47 3.95 1.5 3.35 75 120
74479276147SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 0.47 5.4 2.95 6.3 30 165
74479287147SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 0.47 7.35 3.6 7.4 29 150
74479288147SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 0.47 6.8 3.75 7.9 22 140
74479298147SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 0.47 7.3 2.8 5.9 22 90
74479299147SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 0.47 7.1 5.15 9.95 22 90
74479275147SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 0.47 4.3 2.55 5.15 44 120
74479276168SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 0.68 3.8 1.8 4 49 130
74479262210SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 1 2.6 1.2 2.6 115 90
74479275210SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 1 3.3 1.55 3.45 75 120
74479276210SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 1 3.15 1.95 4.25 60 95
74479287210SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 1 4.9 2.4 5.1 52 85
74479288210SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 1 4.6 1.75 4.1 44 80
74479298210SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 1 4.95 2.7 5.5 49 60
74479299210SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 1 6.2 3.25 6.95 35 60
74479288215SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 1.5 3.2 1.35 3.05 77 70
74479275222SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 2.2 2 1.2 2.4 190 45
74479276222SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 2.2 2.1 1.25 2.8 140 60
74479287222SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 2.2 3.15 1.5 3.1 110 40
74479288222SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 2.2 3 1.4 3.25 89 50
74479298222SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 2.2 3.35 1.65 3.95 93 35
74479299222SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 2.2 3.65 2.25 4.8 75 35
Order Code Data­sheet Simu­lation
74479276124SPEC
74479290125SPEC
74479262147SPEC
74479276147SPEC
74479287147SPEC
74479288147SPEC
74479298147SPEC
74479299147SPEC
74479275147SPEC
74479276168SPEC
74479262210SPEC
74479275210SPEC
74479276210SPEC
74479287210SPEC
74479288210SPEC
74479298210SPEC
74479299210SPEC
74479288215SPEC
74479275222SPEC
74479276222SPEC
74479287222SPEC
74479288222SPEC
74479298222SPEC
74479299222SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusL
(µH)
IR
(A)
ISAT1
(A)
ISAT2
(A)
RDC max.
(mΩ)
fres
(MHz)
Samples

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Videos

How to choose the right coil type (inductor)?!

Videos

Webinar: Definition of component heating of power inductors in switching regulators