| Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|---|
| EFD20 | 23.11 | - | - | SMT | |||
| EP13 | 13.46 | 17.75 | 12.7 | SMT | |||
| EPW15 | 15.5 | 21.69 | 13.5 | SMT |
LTSpice files
Characteristics
- Designed to meet 30 W PoE+ objectives of IEEE802.3at
- Frequency range: 250–400 kHz
- Input voltage range: 36–72 V
- 1.5 kV Hipot test between primary and secondary
- Operating temperature: –40 °C to +125 °C (incl. self-heating)
Reference Designs
- RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
Applications
- PoE+ powered devices
- IP Phones
- WLAN Access Points
- Security cameras
Products
All
EFD20
EP13
EPW15
| Order Code | Datasheet | Simulation | Downloads | Status | Version | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | L (µH) | n | VT (V (AC)) | Size | Vaux (V) | RDC 1 (Ω) | RDC 2 (Ω) | RDC 3 (Ω) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750310059 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Active Clamp Forward | 36 - 72 V (DC) | 5 | 6 | – | – | – | – | 29.2 | 8:1:3.5 | 1500 | EFD20 | 17 | 0.75 | 0.0045 | 0.75 | SMT | |
![]() | 750311320 | SPEC | – | 11 files | Active i| Production is active. Expected lifetime: >10 years. | Active Clamp Forward | 33 - 57 V (DC) | 12 | 2.5 | – | – | – | – | 100 | 1.8:1:1 | 1500 | EP13 | 12 | 0.21 | 0.035 | 0.58 | SMT | |
![]() | 750310925 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | CCM Flyback | 36 - 72 V (DC) | 3.3 | 9 | 6.5 | 0.05 | – | – | 57 | 8:1:2:2 | 1500 | EFD20 | 6.5 | 0.06 | 0.008 | 0.35 | SMT | |
![]() | 749119433 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | CCM Flyback | 36 - 72 V (DC) | 3.3 | 9 | – | – | – | – | 42 | 11:1:3.3 | 1500 | EFD20 | 11 | 0.099 | 0.0032 | 0.22 | SMT | |
![]() | 749119450 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | CCM Flyback | 36 - 72 V (DC) | 5 | 6 | – | – | – | – | 65 | 7:1:3 | 1500 | EFD20 | 15 | 0.116 | 0.004 | 0.23 | SMT | |
![]() | 7491194501 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | CCM Flyback | 36 - 72 V (DC) | 5 | 6 | – | – | – | – | 42 | 7:1:2.25 | 1500 | EFD20 | 12 | 0.084 | 0.005 | 0.17 | SMT | |
![]() | 750310926 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | CCM Flyback | 36 - 72 V (DC) | 5 | 6 | 6.5 | 0.05 | – | – | 40 | 5:1:1.25:1.25 | 1500 | EFD20 | 6.5 | 0.05 | 0.01 | 0.3 | SMT | |
![]() | 7491194912 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | CCM Flyback | 36 - 72 V (DC) | 12 | 2.5 | – | – | – | – | 42 | 3:1:1 | 1500 | EFD20 | 12 | 0.061 | 0.018 | 0.18 | SMT | |
![]() | 750310927 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | CCM Flyback | 36 - 72 V (DC) | 12 | 2.5 | – | – | – | – | 112 | 3:1:0.5 | 1500 | EFD20 | 6 | 0.15 | 0.05 | 0.07 | SMT | |
![]() | 750310742 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | CCM Flyback | 37 - 57 V (DC) | 12 | 2.1 | – | – | – | – | 38 | 2:1:1.1 | 1500 | EP13 | 12.5 | 0.085 | 0.025 | 0.155 | SMT | |
![]() | 750310743 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | CCM Flyback | 37 - 57 V (DC) | 3.3 | 7.5 | – | – | – | – | 38 | 6.67:1:4 | 1500 | EP13 | 12.7 | 0.1 | 0.003 | 0.182 | SMT | |
![]() | 750310744 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | CCM Flyback | 37 - 57 V (DC) | 5 | 5 | – | – | – | – | 38 | 5:1:2.5 | 1500 | EP13 | 12 | 0.1 | 0.0045 | 0.255 | SMT | |
![]() | 750310167 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback | 36 - 72 V (DC) | 3.3 | 3 | 12 | 1.6 | 5 | 0.4 | 25 | 6.67:1:2.67:1.33:2.67 | 1500 | EFD20 | 12 | 0.07 | 0.009 | 0.023 | SMT | ||
![]() | 750310346 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback | 36 - 72 V (DC) | 12 | 2.5 | – | – | – | – | 100 | 3:1:1 | 1500 | EFD20 | 12 | 0.085 | 0.025 | 0.245 | SMT | ||
![]() | 750314783 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback | 48 - 57 V (DC) | 5 | 7 | – | – | – | – | 26 | 4.5:1:2.5 | 2400 | EP13 | 12 | 0.094 | 0.007 | 0.233 | SMT | ||
![]() | 750316116 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback | 41 - 57 V (DC) | 12 | 4 | – | – | – | – | 18 | 2:1:1 | 1500 | EFD20 | 12 | 0.02 | 0.011 | 0.066 | SMT | ||
![]() | 750316331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback | 36 - 57 V (DC) | 3.3 | 8 | – | – | – | – | 54 | 8:1:3.67 | 1500 | EPW15 | 12 | 0.12 | 0.01 | 0.125 | SMT | ||
![]() | 750316332 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback | 36 - 57 V (DC) | 5 | 6 | – | – | – | – | 48 | 5:1:2.2 | 1500 | EPW15 | 12 | 0.065 | 0.01 | 0.14 | SMT | ||
![]() | 750316333 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback | 36 - 57 V (DC) | 12 | 3 | – | – | – | – | 41 | 2.67:1:1 | 1500 | EPW15 | 12 | 0.05 | 0.02 | 0.089 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 750310059 | SPEC | – |
![]() | 750311320 | SPEC | – |
![]() | 750310925 | SPEC | – |
![]() | 749119433 | SPEC | – |
![]() | 749119450 | SPEC | – |
![]() | 7491194501 | SPEC | – |
![]() | 750310926 | SPEC | – |
![]() | 7491194912 | SPEC | – |
![]() | 750310927 | SPEC | – |
![]() | 750310742 | SPEC | – |
![]() | 750310743 | SPEC | – |
![]() | 750310744 | SPEC | – |
![]() | 750310167 | SPEC | |
![]() | 750310346 | SPEC | |
![]() | 750314783 | SPEC | |
![]() | 750316116 | SPEC | |
![]() | 750316331 | SPEC | |
![]() | 750316332 | SPEC | |
![]() | 750316333 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Version | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | L (µH) | n | VT (V (AC)) | Size | Vaux (V) | RDC 1 (Ω) | RDC 2 (Ω) | RDC 3 (Ω) | Mount | Samples |
|---|