Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|---|
EFD20 | - | - | - | - | |||
EFD25 | 27.03 | 32.45 | 13.97 | SMT | |||
EPW15 | 15.5 | 21.69 | 13.5 | SMT | |||
ER19/4/8/15 | 21.08 | 23.37 | 10.5 | SMT |
Characteristics
- Suitable for CCM Flyback or Active Clamp Forward
- Different power levels up to 95W
- Frequency range: 250-400 kHz
- Different output voltages available
- Custom designs available
Applications
- Telecom
- Industrial Applications
- WLAN Access Point
- Safety cameras
- Intelligent LED Lighting Networks
Products
All
EFD20
EFD25
EPW15
ER19/4/8/15
Order Code | Datasheet | Simulation | Downloads | Status | Version | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | L (µH) | n | ISAT (A) | VT (V (AC)) | Size | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750318961 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Active Clamp Forward | 33 - 57 V (DC) | 5 | 19 | – | – | 12 | 66 | 4:1:2.5 | – | 1500 | EFD20 | SMT | |
![]() | 750318962 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Active Clamp Forward | 33 - 57 V (DC) | 12 | 8 | – | – | 12 | 66 | 1.6:1:1:1 | – | 1500 | EFD20 | SMT | |
![]() | 750319033 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Active Clamp Forward | 33 - 57 V (DC) | 5 | 14.6 | – | – | 12 | 66 | 4:1:2.5 | – | 1500 | EFD20 | SMT | |
![]() | 750319034 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Active Clamp Forward | 33 - 57 V (DC) | 12 | 6 | – | – | 12 | 66 | 1.6:1:1:1 | – | 1500 | EFD20 | SMT | |
![]() | 750319020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | CCM Flyback | 33 - 57 V (DC) | 5 | 19 | – | – | 12 | 17 | 5:1:2.5 | 11.4 | 1500 | EFD25 | SMT | ||
![]() | 750319036 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | CCM Flyback | 33 - 57 V (DC) | 12 | 6 | – | – | 12 | 16 | 2.33:1:1 | 10.4 | 1500 | EFD20 | SMT | ||
![]() | 750319069 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | CCM Flyback | 33 - 57 V (DC) | 24 | 3 | – | – | 12 | 16 | 2:1.86:1 | 10.4 | 1500 | EFD20 | SMT | ||
![]() | 750319021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | CCM Flyback | 33 - 57 V (DC) | 12 | 8 | – | – | 12 | 22 | 2.4:1:1 | 10.8 | 1500 | EFD25 | SMT | ||
![]() | 750319032 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | CCM Flyback | 33 - 57 V (DC) | 24 | 4 | – | – | 12 | 22 | 2.4:2:1 | 10.8 | 1500 | EFD25 | SMT | ||
![]() | 750319035 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | CCM Flyback | 33 - 57 V (DC) | 5 | 14.6 | – | – | 12 | 16 | 4.67:1:2.33 | 10.4 | 1500 | EFD20 | SMT | ||
![]() | 750310042 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Forward | 30 - 57 V (DC) | 12 | 5 | -12 | 1.6 | 12 | 154 | 2:1:1:1 | – | 1500 | EFD20 | THT | |
![]() | 750313355 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Forward | 36 - 72 V (DC) | 12 | 5 | – | – | 12 | 100 | 2:1:1 | – | 1500 | EFD20 | SMT | |
![]() | 750313095 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Forward | 40 - 57 V (DC) | 5 | 17 | – | – | 10.75 | 175 | 3.5:1:2.25 | – | 2400 | EFD20 | SMT | |
![]() | 750343164 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | Forward | 40 - 57 V (DC) | 5 | 14 | – | – | 12 | 153 | 4:4:1:1:5 | – | 2250 | ER19/4.8/15 | SMT | |
![]() | 750316334 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Forward | 36 - 57 V (DC) | 3.3 | 18 | – | – | 12 | 50 | 7:1:3.5 | – | 1500 | EPW15 | SMT | ||
![]() | 750316335 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Forward | 36 - 57 V (DC) | 5 | 14 | – | – | 12 | 50 | 4:1:2.33 | – | 1500 | EPW15 | SMT | ||
![]() | 750316336 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Forward | 36 - 57 V (DC) | 12 | 6 | – | – | 12 | 50 | 2:1:1 | – | 1500 | EPW15 | SMT | ||
![]() | 750343576 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | Forward | 40 - 57 V (DC) | 24 | 3 | – | – | 12 | 100 | 4:4:4:4:4 | – | 2250 | ER19/4.8/15 | SMT | |
![]() | 750341794 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Forward | 37 - 57 V (DC) | 12 | 6 | – | – | 12 | 153 | 4:4:2:2:4 | – | 2250 | ER19/4.8/15 | SMT | |
![]() | 750318938 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Forward | 36 - 72 V (DC) | 5 | 12 | – | – | 13 | 150 | 4:1:2.6 | – | 1500 | EFD20 | SMT | |
![]() | 750320237 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Forward | 36 - 57 V (DC) | 24 | 2.5 | – | – | 12 | 100 | 2:2:1 | 1.8 | 1500 | EFD20 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 750318961 | SPEC | – |
![]() | 750318962 | SPEC | – |
![]() | 750319033 | SPEC | – |
![]() | 750319034 | SPEC | – |
![]() | 750319020 | SPEC | |
![]() | 750319036 | SPEC | |
![]() | 750319069 | SPEC | |
![]() | 750319021 | SPEC | |
![]() | 750319032 | SPEC | |
![]() | 750319035 | SPEC | |
![]() | 750310042 | SPEC | – |
![]() | 750313355 | SPEC | – |
![]() | 750313095 | SPEC | – |
![]() | 750343164 | SPEC | – |
![]() | 750316334 | SPEC | |
![]() | 750316335 | SPEC | |
![]() | 750316336 | SPEC | |
![]() | 750343576 | SPEC | – |
![]() | 750341794 | SPEC | – |
![]() | 750318938 | SPEC | – |
![]() | 750320237 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Version | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | L (µH) | n | ISAT (A) | VT (V (AC)) | Size | Mount | Samples |
---|