| Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|---|
| 1212 | 11.63 | 12.6 | 3.68 | SMT | |||
| 1212TB | 11.63 | 12.6 | 1.98 | SMT |
LTSpice files
Characteristics
- Small size
- Surface mount
- Through the board options
- Low profile
- Operating temp: -40°C to 125°C
- Multiple outputs
- Functional insulation
- SN6501 Push Pull Driver Training Video
Applications
- Isolated interface power supply for CAN, RS-485, RS-422, RS-232, SPI, I2C, lower-power LAN
- Industrial automation
- Process control
- Medical equipment
- PLC analog and digital I/O modules
- Isolated gate driver power supplies
- AC motor drives
- Uninterruptible power supplies (UPS)
- Solar inverters
- Polyphase energy meters
- Protection relays and IEDs
Products
All
1212
1212TB
| Order Code | Datasheet | Downloads | Status | VIN | fswitch (kHz) | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | VOut3 (V) | IOut3 (mA) | VOut4 (V) | IOut4 (mA) | ∫Udt (Vµs) | L (µH) | NPRI : NSEC | Type of Insulation | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750316016 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 V (DC) | 400 | 12.85 | 100 | 5.7 | 200 | -5.7 | 200 | -12.85 | 95 | 8.9 | 60 | 1:2.57:1.14 | Functional | 2500 | 11.63 | 12.6 | 3.68 | SMT | |
![]() | 750316017 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 V (DC) | 400 | 12.85 | 100 | 4.27 | 200 | -4.27 | 200 | -12.85 | 95 | 8.9 | 60 | 1.17:3:1 | Functional | 2500 | 11.63 | 12.6 | 3.68 | SMT | |
![]() | 750316018 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 V (DC) | 400 | 15.7 | 85 | 5.7 | 200 | -5.7 | 200 | -15.7 | 85 | 8.9 | 60 | 1:3.14:1.14 | Functional | 2500 | 11.63 | 12.6 | 3.68 | SMT | |
![]() | 750316668 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 V (DC) | 400 | 12.85 | 100 | 5.7 | 200 | -5.7 | 200 | -12.85 | 95 | 8.9 | 60 | 1:2.57:1.14 | Functional | 2500 | 11.63 | 12.6 | 1.98 | SMT | |
![]() | 750316669 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 V (DC) | 400 | 12.85 | 100 | 4.27 | 200 | -4.27 | 200 | -12.85 | 95 | 8.9 | 60 | 1.17:3:1 | Functional | 2500 | 11.63 | 12.6 | 1.98 | SMT | |
![]() | 750316670 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 V (DC) | 400 | 15.7 | 85 | 5.7 | 200 | -5.7 | 200 | -15.7 | 85 | 8.9 | 60 | 1:3.14:1.14 | Functional | 2500 | 11.63 | 12.6 | 1.98 | SMT | |
![]() | 750316671 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 V (DC) | 400 | 15.7 | 100 | 4.27 | 200 | -4.27 | 200 | -15.7 | 95 | 8.9 | 60 | 1.17:3.67:1 | Functional | 2500 | 11.63 | 12.6 | 1.98 | SMT | |
![]() | 750316019 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 V (DC) | 400 | 15.7 | 100 | 4.27 | 200 | -4.27 | 200 | -15.7 | 95 | 8.9 | 60 | 1.17:3.67:1 | Functional | 2500 | 11.63 | 12.6 | 3.68 | SMT | |
![]() | 750317843 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 24 V (DC) | 400 | 16.7 | 60 | 5.8 | 175 | -5.8 | 175 | -16.7 | 60 | 35 | 1470 | 8.25:5.75:1:1 | Functional | 1500 | 11.63 | 12.6 | 1.98 | SMT |
| Order Code | Datasheet | |
|---|---|---|
![]() | 750316016 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 750316017 | SPEC |
![]() | 750316018 | SPEC |
![]() | 750316668 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 750316669 | SPEC |
![]() | 750316670 | SPEC |
![]() | 750316671 | SPEC |
![]() | 750316019 | SPEC |
![]() | 750317843 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | VIN | fswitch (kHz) | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | VOut3 (V) | IOut3 (mA) | VOut4 (V) | IOut4 (mA) | ∫Udt (Vµs) | L (µH) | NPRI : NSEC | Type of Insulation | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|