Datasheet
LTSpice files
Characteristics
- High Current capability
- Very high saturation performance
- High insertion loss at FM band
- Broadband suppression
- Robust mechanical design
- Packaging: tape & reel / pick & place
- Operating temperature up to +150ºC
- Automotive approved
Applications
- Integrated DC/DC converters
- EMC suppression in motor drive systems
- Infotainment Systems
Products
Order Code | Datasheet | Downloads | Status | L (mm) | Ø D (mm) | G (mm) | Ø F (mm) | L (µH) | IR (A) | RDC (mΩ) | fres (MHz) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7847227027 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14.9 | 6.5 | 6.5 | 1 | 2.72 | 10 | 6.4 | 100 | |
7847227010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 7.1 | 7 | 1.5 | 1 | 22.5 | 2 | 213 | |
7847229020 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 9.3 | 5.5 | 1.5 | 1.96 | 15 | 2.4 | 134 | |
7847225100 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 18.2 | 4 | 4 | 0.35 | 10.4 | 3.25 | 33 | 84 | |
7847239015 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 22.6 | 8.2 | 6.4 | 2 | 1.41 | 17.5 | 1.1 | 105 | |
7847232045 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | 11.5 | 6 | 1.5 | 4.45 | 12 | 3.8 | 40 |
Order Code | Datasheet |
---|---|
7847227027 | SPEC |
7847227010 | SPEC |
7847229020 | SPEC |
7847225100 | SPEC |
7847239015 | SPEC |
7847232045 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | Ø D (mm) | G (mm) | Ø F (mm) | L (µH) | IR (A) | RDC (mΩ) | fres (MHz) | Samples |
---|